TRAVEO™ T1G S6J32BAx 2D Graphic Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and HUDs with a highly-sophisticated 2D graphics engine, SHE, and CAN FD
The TRAVEO™ T1G MCU family S6J3200 features 32-bit RISC microcontrollers with an Arm® Cortex®- R5 core and operates up to 240MHz. This microcontroller comes with highly-efficient 2D/3D graphic engines with advanced feature-sets for memory savings, safety and high image quality to help manufacturers take advantage of the lower overall system costs while meeting the increasingly high levels of performance and quality that industrial, consumer and automotive applications demand. In addition, this microcontroller offers support for HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN-FD, a high-speed communication protocol compatible with the conventional CAN, and SHE (Secure Hardware Extension) as security function. S6J3200 series have a lot of lineup. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new design.


