32-bit TRAVEO™ T1G Arm® Cortex® Microcontroller
Driving Hybrid Instrument Clusters, HUDs, Automative Gauges, and Body Control Modules, Gateway
32-bit TRAVEO™ T1G Arm® Cortex® Microcontroller subcategories
- TRAVEO™ T1G S6J32MEx 3D/2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G CY9DF56x Twin-Motor Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J311A/9/8 auto standard Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J311E/D/C/B auto standard Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J312A/9/8 Classic Cluster Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J324Cx 2D Graphic Control+Single HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J326Cx 3D/2D Graphic Control+Single HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J327Cx 2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J328Cx 3D/2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J32BAx 2D Graphic Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J32DAx 3D/2D Graphic Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J32xEy 2D Graphics Control with LVDS Video Output + Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J331x Simple 2D Graphics + Single HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J335x Gateway + Ethernet Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J342x auto standard Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J3360/S6J3370 Simple Graphics Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J351C Body application Arm® Cortex®-R5 MCU
The Infineon TRAVEO™ T1G microcontrollers are based on the Arm® Cortex®-R5 core and deliver high performance, enhanced human-machine interfaces, high-security and advanced networking protocols tailored for a broad range of automotive applications such as electrification, HVAC, lighting and automotive cluster displays.
Based on the powerful Arm® Cortex® R5F core in single and dual core operation it offers state-of-the-art real time performance, safety and security features. Infineon TRAVEO™ T1G MCUs are used in motor control for hybrid and electric vehicles (HEV/EV), body electronics and entry-level 2D and 3D instrument clusters.
Infineon TRAVEO™ T1G family builds upon the successful FR81S and FCR4 families.
The family supports the latest in-car networks, offers high performance graphics engines optimized for a minimum memory footprint and embeds dedicated features to increase data security in the car.
While we are maintaining the longevity of the products for the automotive industry, the following products listed under this page are not recommended for new design.
S6J312A/9, S6J32BA, S6J311A/9, S6J312E/D, S6J342x, S6J351C, CY9DF566 / 565 / 564


