FM4 S6E2H-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
Overview
Arm® Cortex®-M4 MCU for Motor Control and Home Appliance Applications
S6E2H-Series are highly integrated 32-bit microcontrollers with high performance and competitive cost. This series is based on the Arm® Cortex®-M4F processor with on-chip flash memory and SRAM. The portfolio includes serial communication interfaces (UART, CSIO (SPI), I2C, LIN), 2 CAN bus interfaces and advanced control peripherals such as motor control timers, A/D converters and a Quadrature Position/Revolution Counter.
- 540 CoreMark®, 160-MHz Arm® Cortex®-M4 CPU
- 188-µA/MHz active current with 2.7-V to 5.5-V operating voltage
- Ultra-low power 1.3-µA real-time clock (RTC) operating current
- Up to 512 KB flash and 64 KB SRAM with a 16 KB flash accelerator
- Error-Correcting Code (ECC) support, hardware Watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety- critical applications
- 3x Multi-Function Timers (MFT)
- 9x Programmable Pulse Generators (PPG)
- 8x Base Timers, 3x Quadrature Position/Revolution Counters (QPRC)
- 1x Dual Timer, Cyclical Redundancy Check (CRC), and Watch Counter
- 8x channels of Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C, or LIN
2x CAN, SD Card and External Bus Interface
- Download the S6E2H-Series datasheet
- Purchase the FM4 Starter Kit (FM4-120L-S6E2HG) to evaluate the S6E2H-Series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
Products
Support


