FM3 CY9AFxAxL/M/N-Series Ultra Low Leakage Arm® Cortex®-M3 Microcontroller (MCU) Family
Overview
Arm® Cortex®-M3 based MCU, dedicated for embedded controllers with high-performance and competitive cost
The Infineon FM3 family of 32-bit general-purpose MCUs is based on the Arm® Cortex®-M3 CPU, which provides a scalable platform for many consumer and industrial applications. Popular applications range from motor control, factory automation, white goods and power tools to medical devices, major home appliances, digital consumer devices and office automation equipment.
The FM3 CY9AxAx-Series is designed for low-power applications featuring an ultra-low-leakage chip design. The series is available at up to a 20 MHz CPU speed, an operating voltage range of 1.8V to 5.5V and a low leakage current of 0.4µA (at deep standby stop mode).
- 20-MHz Arm® Cortex®-M3 CPU with 1.8V to 5.5V operating voltage
- Up to 128 KB flash, 16 KB SRAM
- Low leakage current – 0.4µA at Deep Standby Stop mode
- Low power consumption mode
- 1x Multi-Function Timers (MFT)
- 3x Programmable Pulse Generators (PPG)
- Up to 8x Base Timers
- 1x Dual Timer, 1x Watch Counter
- Up to 8x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C
- Up to 2x HDMI-CEC
- 1x 12-bit, 1-Msps ADC with a 16-channel multiplexer input
- 2x 10-bit DAC
- LCD drive with support for up to 20 segments or 8 common outputs
- 4MHz high-speed internal oscillator
- 64/80/100-pin LQFP
- Download the CY9AxAx-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Products
Support


