TLE9862QXA40
The MOTIX™ TLE9862QXA40 provides a performance- and cost-optimized solution for BDC applications
The MOTIX™ TLE9862QXA40 is part of the MOTIX™ TLE986x product family. The MOTIX™ TLE9862QXA40 is a single chip 2-Phase motor driver that integrates the industry standard Arm® Cortex®-M3 core, enabling the implementation of advanced motor control algorithms. It includes four fully integrated NFET drivers optimized to drive a 2-Phase motor via four external power NFETs, a charge pump enabling low voltage operation and programmable current along with current slope control for optimized EMC behavior. Its peripheral set includes a current sensor, a successive approximation ADC synchronized with the capture and compare unit for PWM control and 16-bit timers. A high voltage bidirectional PWM Module is also integrated to offer a robust physical layer interface for PWM communication to the device along with a number of general purpose I/Os. It includes an on-chip linear voltage regulator to supply external loads.
It is a highly integrated automotive qualified device enabling performance- and cost-optimized solutions for automotive BDC motor drive applications such as wiper.





