TLE9852QX
MOTIX™ TLE9852QX provides cost-effective solid-state solution for window lift
Summary of Features
- 32-bit Arm® Cortex®-M0 Core at up to 40MHz
- Single power supply from 5.5 V to 28 V
- FLASH 48 KB, RAM up to 4 KB
- 1x LIN transceiver
- 2x UART, 2x SSC
- 2-phase bridge driver with charge pump and PWM generator
- 1x 10-bit ADC/11 ch and 1x 8-bit ADC/9 ch
- Temperature Range Tj = -40°C to +150°
- Ultra compact application footprint with VQFN-48 packages
Infineon MOTIX™ Embedded Power ICs are supported by a complete development tool chain provided by Infineon and third party vendors. The tool chain includes compilers, debuggers, evaluation boards, LIN low level drivers and configuration tools as well as variety of example software code.
For more information about the tool chain installation steps, watch our video "Toolchain Installation for MOTIX™ Embedded Power ICs / TLE98xx".
| Steps | Company | Description | |
| STEP 1 | Download and Install |
|
|
| STEP 2 | Download Config Wizard |
![]() |
|
| STEP 3 | Download and Install |
![]() |
|
| STEP 4 | Download the SDK via µVision 5 Pack Installer (see step 1) |
|
|
*If you still need the Config Wizard V1, please follow the link.
Additional Tools for Design-in
Embedded Power ICs provide a built-in boot strap loader (BSL) for programming the system-on-chip devices over the built-in LIN transceiver or UART. The uIO Stick acts as an interface between the TLE98xx device and a PC. It handles the BSL protocols as well as the physical layers. A PC application (uIO BSL Tool) provides access to all BSL functions of the Embedded Power device.
-
Micro Inspector Pro is a graphical visualization tool within Infineon Toolbox to interact with Infineon embedded systems based on Arm® Cortex®-M cores.
Micro Inspector Pro in unregistered mode (without entering a license key) allows the complete usage of existing dashboards. With the registered version, saving a modified or newly created dashboard is possible.
The license key to register can be requested via Infineon support channel: https://www.infineon.com/tac
- The Power Dissipation Tool is an interface that helps you estimate the power dissipation and the temperature of the chip. It is available for the whole Embedded Power IC family.
- The Power Dissipation Tool can be installed via the Infineon Toolbox. If you don`t have the Infineon Toolbox yet, please go to Infineon Toolbox and enjoy the release management for updates.
Infineon recommends IHR and Vector as partners for LIN low level drivers (LLDs) - Reputed organizations in the field of automotive electronics
IHR and Vector are proven partners for drivers and driver configuration tools compatible with Infineon´s range of MOTIX™ Embedded Power ICs, and support LIN specifications 1.3, 2.0 and 2.1. The offered solution provides a wide range of options for designers, with reliable testing specifications, intuitive operation, and diagnostic services.









