Archive

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Product Name TriCore Version Description Manual and Download
TC1775 Low Level
Driver Package
X v2.0 Includes the following Low Level Driver(LLD)
1. ADC version 2.0
2. ASC version 2.0
3. SSC version 2.0
4. TCAN version 1.0
TC1775 LLD V2.0.exe(1,38 MB)
TC1765 Low Level
Driver Package
X v2.0 Includes the following Low Level Driver(LLD)
1. ASC version 2.0 beta
2. SSC version 2.0
3. TCAN version 2.0

TC1765 LLD v 2.0.exe (2,00 MB)

TC1130 Low Level
Driver Package
X v5.0 Complete LLD package that includes:
1. ASC LLD v2.2
2. SSC LLD v2.2
3. CAN LLD v2.4
4. Ethernet LLD v2.4
5. SYSTEM LLD v3.0
6. USB LLD v4.2

TC1130 LLD v 5.0.exe (10,2 MB)

TC1775 Interactive
Application Notes
X v2.2 Includes the following driver:
- Flywheel Detection
- Camshaft
- Air Bypass Management
- PWM Implementation with GPTA

There are two more sample applications enclosed:
-IAN_Ignition_TC1775_V220
-IAN_Injection_TC1775_V220
TC1775 IAN v2.2.exe(29,2 MB)
TriLib X v1.3 TriLib is a DSP Library for TriCore , containing more than 60 commonly used DSP routines for
• Complex & Vector Arithmetic
• FIR, IIR, Adaptive Filters
• Fast Fourier, Discrete Cosine Transform
• Mathematical, Matrix, Statistical functions
Select in the downloads whether you require the routines for the GNU or Tasking compiler.

For requests please contact
trilib-support@infineon.com

TriLibUserManual.pdf
(4,27 MB)

TriLib GNU V1.30.exe (2,31MB)

TriLib Tasking V1.31.exe (4,27 MB)

 


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Product Brochure

Title Size Date Version
7.5 MB 28 Aug 2017 02_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.