SAK-TC213L-8F133F AC
A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 133 MHz, up to 0.5MB of Flash and a TQFP-100 package
SAK-TC213L-8F133F AC belogs to the AURIX™ TC21xL family. Its innovative multicore architecture, based on up to three independent 32-bit TriCore CPUs, has been designed to meet the highest safety standards, while simultaneously increasing performance significantly. The TC21xL family belongs to the TC2xx AURIX™. Equipped with a TriCore with 133 MHz, a single voltage supply of 3.3V and a Powerful Generic Timer Module (GTM), the TC21xL series aim for a reduced complexity, best-in-class power consumption and significant cost savings.
Summary of Features
- TriCore with 133MHz / DSP functionality
- Up to 0.5MB Flash w/ ECC protection
- 64KB EEProm @ 125k cycles
- Up to 56KB RAM w/ ECC protection
- 16x DMA channels
- Redundant and diverse timer modules (GTM, CCU6 , GPT12)
- Safety management unit ( SMU )
- 24x 12bit SAR ADC converter
- Powerful Generic Timer Module (GTM)
- Sensor interfaces: 4x SENT
- State of the art connectivity: 2x ASCLIN, 4x QSPI, 3x CAN including data rate enhanced CAN FD
- Wake-up Timer
- Single voltage supply 3.3V
- TQFP-100 package
- Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
- AUTOSAR V3.2 and V4.x
- Ambient Temperaure range -40°...+125°
Benefits
- Diverse Lockstep architecture to reduce development effort for ASIL-D systems
- High integration for reduced complexity and significant cost savings
- Delta-sigma analog-to-digital converters for fast and accurate measurements
- Innovative single supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory and peripherals for flexibility across platform concepts
- Available as single and lockstep core
- Latest connectivity CAN FD (flexible data rate)
- Scalable safety from QM to ASIL D for Industrial and Automotive Applications
- Dedicated emulation device chip (ED) for multicore debugging, tracing and calibration
- Hot package options for extended temperature range
Potential Applications
Industrial applications: |
Safety applications: |
Connectivity Applications: |
Transportation applications: |
Powertrain applications: |
(H)EV applications:
|
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
- AURIX™ System Control Units
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ Peripheral Sensor Interface
- AURIX™ Versatile Analog-to-Digital Converter
- AURIX™ System Timer
- AURIX™ System Architecture
- AURIX™ Single Edge Nibble Transmission
- AURIX™ Safety Management Unit
- AURIX™ Safety Concept
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Program Memory Unit
- AURIX™ Micro Second Channel
- AURIX™ Memory Test Unit
- AURIX™ Memory Maps
- AURIX™ Interrupt Router
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Input Output Monitor
- AURIX™ Infineon Low Level Driver
- AURIX™ High Speed Serial Link
- AURIX™ Hardware Security Module
- AURIX™ Generic Timer Module
- AURIX™ General Purpose Timer Unit
- AURIX™ General Purpose Input Output
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ Flexible CRC Engine
- AURIX™ External Bus Unit
- AURIX™ Ethernet MAC
- AURIX™ Direct Memory Access
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Debug Support
- AURIX™ Controller Area Network
- AURIX™ Central Processing Unit
- AURIX™ Capture Compare Unit 6
- AURIX™ Advanced Driver Assistance Subsystem (ADAS)
- AURIX™ Asynchronous Synchronous Interface
- ADC_Background_Scan_1_KIT_TC275_LK
- ADC_Background_Scan_1_KIT_TC297_TFT
- ASCLIN_LIN_Master_1_KIT_TC297_TFT
- ADC_Filtering_1_KIT_TC275_LK
- ADC_Filtering_1_KIT_TC297_TFT
- ADC_Group_Scan_1_KIT_TC275_LK
- ADC_Group_Scan_1_KIT_TC297_TFT
- ADC_Queued_Scan_1_KIT_TC275_LK
- ADC_Queued_Scan_1_KIT_TC297_TFT
- ADC_Single_Channel_1_KIT_TC275_LK
- ADC_Single_Channel_1_KIT_TC297_TFT
- ASCLIN_LIN_Master_1_KIT_TC275_LK
- ASCLIN_LIN_Master_1_KIT_TC297_TFT
- ASCLIN_Shell_UART_1_KIT_TC237_TFT
- ASCLIN_Shell_UART_1_KIT_TC275_LK
- ASCLIN_Shell_UART_1_KIT_TC275_SB
- ASCLIN_Shell_UART_1_KIT_TC277_TFT
- ASCLIN_Shell_UART_1_KIT_TC297_TFT
- ASCLIN_SPI_Master_1_KIT_TC297_TFT
- ASCLIN_SPI_Master_1_KIT_TC275_LK
- ASCLIN_UART_1_KIT_TC297_TFT
- ASCLIN_UART_1_KIT_TC275_LK-TR
- Assembly_C_Code_1_KIT_TC297_TFT
- Assembly_C_Code_1_KIT_TC275_LK
- Blinky_LED_1_KIT_TC234_TFT
- Blinky_LED_1_KIT_TC237_TFT
- Blinky_LED_1_KIT_TC265_TFT
- Blinky_LED_1_KIT_TC275_LK
- Blinky_LED_1_KIT_TC275_SB
- Blinky_LED_1_KIT_TC277_TFT
- Blinky_LED_1_KIT_TC297_TFT
- BUS_Register_Protection_1_KIT_TC275_LK
- BUS_Register_Protection_1_KIT_TC297_TFT
- CCU6_ADC_1_KIT_TC275_LK
- CCU6_ADC_1_KIT_TC297_TFT
- CCU6_Interrupt_1_KIT_TC275_LK
- CCU6_Interrupt_1_KIT_TC297_TFT
- CCU6_PWM_Capture_1_KIT_TC275_LK
- CCU6_PWM_Capture_1_KIT_TC297_TFT
- CCU6_PWM_Generation_1_KIT_TC275_LK
- CCU6_PWM_Generation_1_KIT_TC297_TFT
- CPU_Perf_Counters_1_KIT_TC275_LK-TR
- CPU_Perf_Counters_1_KIT_TC297_TFT
- CPU_Trap_Recognition_1_KIT_TC275_LK-TR
- CPU_Trap_Recognition_1_KIT_TC297_TFT
- DMA_ADC_Transfer_1_KIT_TC275_LK-TR
- DMA_ADC_Transfer_1_KIT_TC297_TFT
- DMA_Linked_List_Mode_1_KIT_TC275_LK-TR
- DMA_Linked_List_Mode_1_KIT_TC297_TFT
- DMA_Mem_to_Mem_1_KIT_TC275_LK-TR
- DMA_Mem_to_Mem_1_KIT_TC297_TFT
- DSADC_1_KIT_TC275_LK-TR
- DSADC_1_KIT_TC297_TFT
- ERU_Interrupt_1_KIT_TC275_LK-TR
- ERU_Interrupt_1_KIT_TC297_TFT
- FCE_CRC_1_KIT_TC275_LK-TR
- FCE_CRC_1_KIT_TC297_TFT
- Flash_Programming_1_KIT_TC275_LK-TR
- Flash_Programming_1_KIT_TC297_TFT
- GPIO_LED_Button_1_KIT_TC275_LK-TR
- GPIO_LED_Button_1_KIT_TC297_TFT
- GPT12_PWM_Capture_1_KIT_TC275_LK-TR
- GPT12_PWM_Capture_1_KIT_TC297_TFT
- GPT12_PWM_Generation_1_KIT_TC275_LK-TR
- GPT12_PWM_Generation_1_KIT_TC297_TFT
- GPT12_Timer_Concatenation_1_KIT_TC275_LK-TR
- GPT12_Timer_Concatenation_1_KIT_TC297_TFT
- GPT12_Timer_Interrupt_1_KIT_TC275_LK-TR
- GPT12_Timer_Interrupt_1_KIT_TC297_TFT
- GTM_ATOM_Interrupt_1_KIT_TC275_LK-TR
- GTM_ATOM_Interrupt_1_KIT_TC297_TFT
- GTM_ATOM_PWM_1_KIT_TC275_LK-TR
- GTM_ATOM_PWM_1_KIT_TC297_TFT
- GTM_TIM_Capture_1_KIT_TC275_LK-TR
- GTM_TIM_Capture_1_KIT_TC297_TFT
- GTM_TOM_Interrupt_1_KIT_TC275_LK-TR
- GTM_TOM_Interrupt_1_KIT_TC297_TFT
- GTM_TOM_PWM_1_KIT_TC234_TFT
- GTM_TOM_PWM_1_KIT_TC237_TFT
- GTM_TOM_PWM_1_KIT_TC265_TFT
- GTM_TOM_PWM_1_KIT_TC275_LK
- GTM_TOM_PWM_1_KIT_TC275_SB
- GTM_TOM_PWM_1_KIT_TC275_SB
- GTM_TOM_PWM_1_KIT_TC277_TFT
- GTM_TOM_PWM_1_KIT_TC297_TFT
- I2C_Read_Ext_Device_1_KIT_TC297_TFT
- Interrupt_Prio_1_KIT_TC275_LK-TR
- Interrupt_Prio_1_KIT_TC297_TFT
- IOM_PWM_Monitor_1_KIT_TC275_LK-TR
- IOM_PWM_Monitor_1_KIT_TC297_TFT
- IOM_Signals_Comparison_1_KIT_TC275_LK-TR
- IOM_Signals_Comparison_1_KIT_TC297_TFT
- Memory_Access_Performance_1_KIT_TC275_LK-TR
- Memory_Access_Performance_1_KIT_TC297_TFT
- MPU_Memory_Protection_1_KIT_TC275_LK-TR
- MPU_Memory_Protection_1_KIT_TC297_TFT
- MTU_MBIST_1_KIT_TC275_LK-TR
- MTU_MBIST_1_KIT_TC334_LK
- MTU_MBIST_1_KIT_TC297_TFT
- MULTICAN_1_KIT_TC275_LK-TR
- MULTICAN_1_KIT_TC297_TFT
- MULTICAN_FD_1_KIT_TC275_LK-TR
- MULTICAN_FD_1_KIT_TC297_TFT
- MULTICAN_GW_TX_FIFO_1_KIT_TC275_LK-TR
- MULTICAN_GW_TX_FIFO_1_KIT_TC297_TFT
- MULTICAN_RX_FIFO_1_KIT_TC275_LK-TR
- MULTICAN_RX_FIFO_1_KIT_TC297_TFT
- Multicore_1_KIT_TC275_LK
- Multicore_1_KIT_TC275_SB
- Multicore_1_KIT_TC297_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC234_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC237_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC265_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC275_SB
- OneEye_DAS_Oscilloscope_1_KIT_TC275_LK
- OneEye_DAS_Oscilloscope_1_KIT_TC277_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC297_TFT
- PWM_Buzzer_1_KIT_TC297_TFT
- OneEye_DAS_Quickstart_1_KIT_TC275_LK
- OneEye_DAS_Quickstart_1_KIT_TC297_TFT
- OneEye_DAS_Shell_1_KIT_TC275_LK
- OneEye_DAS_Shell_1_KIT_TC297_TFT
- OneEye_UART_Mux_1_KIT_TC275_LK
- OneEye_UART_Mux_1_KIT_TC297_TFT
- OneEye_UART_Oscilloscope_1_KIT_TC275_LK
- OneEye_UART_Oscilloscope_1_KIT_TC297_TFT
- OneEye_UART_Shell_1_KIT_TC275_LK
- OneEye_UART_Shell_1_KIT_TC297_TFT
- RAM_Run_Function_1_KIT_TC275_LK-TR
- RAM_Run_Function_1_KIT_TC297_TFT
- SCU_Clock_1_KIT_TC275_LK-TR
- SCU_Clock_1_KIT_TC297_TFT
- SCU_Die_Temp_Sensor_1_KIT_TC275_LK-TR
- SCU_Die_Temp_Sensor_1_KIT_TC297_TFT
- SCU_Emergency_Stop_1_KIT_TC275_LK-TR
- SCU_Emergency_Stop_1_KIT_TC297_TFT
- SCU_Power_Down_Idle_1_KIT_TC275_LK-TR
- SCU_Power_Down_Idle_1_KIT_TC297_TFT
- SCU_Power_Down_Sleep_1_KIT_TC275_LK-TR
- SCU_Power_Down_Sleep_1_KIT_TC297_TFT
- SCU_Power_Down_Standby_1_KIT_TC275_LK-TR
- SCU_Power_Down_Standby_1_KIT_TC297_TFT
- SCU_Reset_Detection_1_KIT_TC275_LK-TR
- SCU_Reset_Detection_1_KIT_TC297_TFT
- SMU_Emergency_Stop_Alarm_1_KIT_TC275_LK-TR
- SMU_Emergency_Stop_Alarm_1_KIT_TC297_TFT
- SMU_Fault_Signaling_1_KIT_TC275_LK-TR
- SMU_Fault_Signaling_1_KIT_TC297_TFT
- SMU_Reset_Alarm_1_KIT_TC275_LK-TR
- SMU_Reset_Alarm_1_KIT_TC297_TFT
- SPI_CPU_1_KIT_TC275_LK-TR
- SPI_CPU_1_KIT_TC297_TFT
- SPI_DMA_1_KIT_TC275_LK-TR
- SPI_DMA_1_KIT_TC297_TFT
- STM_Interrupt_1_KIT_TC237_TFT
- STM_Interrupt_1_KIT_TC275_LK
- STM_Interrupt_1_KIT_TC275_SB
- STM_Interrupt_1_KIT_TC277_TFT
- STM_Interrupt_1_KIT_TC297_TFT
- STM_System_Time_1_KIT_TC275_LK-TR
- STM_System_Time_1_KIT_TC297_TFT
- UART_DMA_Transfer_1_KIT_TC275_LK-TR
- UART_DMA_Transfer_1_KIT_TC297_TFT
- UART_VCOM_1_KIT_TC275_LK
- UART_VCOM_1_KIT_TC297_TFT
- Watchdog_1_KIT_TC275_LK-TR
- Watchdog_1_KIT_TC297_TFT
- SMU_IR_Alarm_1_KIT_TC275_LK-TR
- SMU_IR_Alarm_1_KIT_TC297_TFT
- STM_Interrupt_1_KIT_TC265_TFT
- STM_Interrupt_1_KIT_TC234_TFT
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Debug Support
- AURIX™ Direct Memory Access
- AURIX™ Enhanced Delta-Sigma Analog-to-Digital Converter
- AURIX™ FlexRay Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Infineon Low-Level Driver
- AURIX™ Input-Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Peripheral Sensor Interface
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Radar Interface
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ CAN Interface
- AURIX™ Clocking System
- AURIX™ Converter Control Block
- AURIX ™ Enhanced Versatile Analog-to-Digital Converter
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ Generic Timer Module
- AURIX™ Gigabit Ethernet MAC
- AURIX™ Hardware Security Module
- AURIX™ System Control Units
- AURIX™ Safety Management Unit
- AURIX™ High Speed Serial Link
- AURIX™ Safety Concept
- AURIX™ Non Volatile Memory Subsystem
- AURIX™ 8-bit Standby Controller
- AURIX™ Camera and ADC Interface
- AURIX™ High Speed Pulse Density Modulation
- AURIX™ SD and eMMC Interface
- AURIX ™ SPU Lockstep Comparator
- AURIX ™ Signal Processing Unit
- ADC_Filtering_1_KIT_TC334_LK
- ADC_Filtering_1_KIT_TC375_LK
- ADC_Filtering_1_KIT_TC397_TFT
- ADC_Queued_Scan_1_KIT_TC334_LK
- ADC_Queued_Scan_1_KIT_TC375_LK
- ADC_Queued_Scan_1_KIT_TC397_TFT
- ADC_Single_Channel_1_KIT_TC334_LK
- ADC_Single_Channel_1_KIT_TC375_LK
- ADC_Single_Channel_1_KIT_TC397_TFT
- ASCLIN_LIN_Master_1_KIT_TC334_LK
- ASCLIN_LIN_Master_1_KIT_TC375_LK
- ASCLIN_LIN_Master_1_KIT_TC397_TFT
- ASCLIN_Shell_UART_1_KIT_TC334_LK
- ASCLIN_Shell_UART_1_KIT_TC367_TFT
- ASCLIN_Shell_UART_1_KIT_TC375_LK
- ASCLIN_Shell_UART_1_KIT_TC375_SB
- ASCLIN_Shell_UART_1_KIT_TC377_TFT
- ASCLIN_Shell_UART_1_KIT_TC387_TFT
- ASCLIN_Shell_UART_1_KIT_TC397_TFT
- ASCLIN_SPI_Master_1_KIT_TC334_LK
- ASCLIN_SPI_Master_1_KIT_TC375_LK
- ASCLIN_SPI_Master_1_KIT_TC397_TFT
- ASCLIN_UART_1_KIT_TC334_LK
- ASCLIN_UART_1_KIT_TC375_LK
- ASCLIN_UART_1_KIT_TC397_TFT
- Assembly_C_Code_1_KIT_TC334_LK
- Assembly_C_Code_1_KIT_TC375_LK
- Assembly_C_Code_1_KIT_TC397_TFT
- Blinky_LED_1_KIT_TC334_LK
- Blinky_LED_1_KIT_TC367_TFT
- AURIX_Blinky_LED_1_KIT_TC375_LK
- Blinky_LED_1_KIT_TC375_SB
- Blinky_LED_1_KIT_TC377_TFT
- GPT12_PWM_Generation_1_KIT_TC397_TFT
- CCU6_ADC_1_KIT_TC334_LK
- CCU6_ADC_1_KIT_TC375_LK
- CCU6_Interrupt_1_KIT_TC334_LK
- CCU6_Interrupt_1_KIT_TC375_LK
- CCU6_Interrupt_1_KIT_TC397_TFT
- CCU6_PWM_Capture_1_KIT_TC334_LK
- CCU6_PWM_Capture_1_KIT_TC375_LK
- CCU6_PWM_Capture_1_KIT_TC397_TFT
- CCU6_ADC_1_KIT_TC397_TFT
- CCU_Clock_1_KIT_TC334_LK
- CCU_Clock_1_KIT_TC375_LK
- CCU_Clock_1_KIT_TC397_TFT
- CCU6_PWM_Generation_1_KIT_TC334_LK
- CCU6_PWM_Generation_1_KIT_TC375_LK
- CCU6_PWM_Generation_1_KIT_TC397_TFT
- Blinky_LED_1_KIT_TC387_TFT
- Blinky_LED_1_KIT_TC397_TFT
- BUS_Register_Protection_1_KIT_TC334_LK
- BUS_Register_Protection_1_KIT_TC375_LK
- BUS_Register_Protection_1_KIT_TC397_TFT
- CPU_Perf_Counters_1_KIT_TC334_LK
- CPU_Perf_Counters_1_KIT_TC375_LK
- CPU_Perf_Counters_1_KIT_TC397_TFT
- CPU_Trap_Recognition_1_KIT_TC334_LK
- CPU_Trap_Recognition_1_KIT_TC375_LK
- CPU_Trap_Recognition_1_KIT_TC397_TFT
- DMA_ADC_Transfer_1_KIT_TC334_LK
- DMA_ADC_Transfer_1_KIT_TC375_LK
- DMA_ADC_Transfer_1_KIT_TC397_TFT
- DMA_Linked_List_Mode_1_KIT_TC334_LK
- DMA_Linked_List_Mode_1_KIT_TC375_LK
- DMA_Linked_List_Mode_1_KIT_TC397_TFT
- DMA_Mem_to_Mem_1_KIT_TC334_LK
- DMA_Mem_to_Mem_1_KIT_TC375_LK
- DMA_Mem_to_Mem_1_KIT_TC397_TFT
- EDSADC_1_KIT_TC375_LK
- EDSADC_1_KIT_TC397_TFT
- ERU_Interrupt_1_KIT_TC334_LK
- ERU_Interrupt_1_KIT_TC375_LK
- ERU_Interrupt_1_KIT_TC397_TFT
- Ethernet_1_KIT_TC375_LK
- Ethernet_1_KIT_TC397_TFT
- FCE_CRC_1_KIT_TC334_LK
- FCE_CRC_1_KIT_TC375_LK
- FCE_CRC_1_KIT_TC397_TFT
- Flash_Programming_1_KIT_TC334_LK
- Flash_Programming_1_KIT_TC375_LK
- Flash_Programming_1_KIT_TC397_TFT
- GPIO_LED_Button_1_KIT_TC334_LK
- GPIO_LED_Button_1_KIT_TC375_LK
- GPIO_LED_Button_1_KIT_TC397_TFT
- GPT12_PWM_Capture_1_KIT_TC334_LK
- GPT12_PWM_Capture_1_KIT_TC375_LK
- GPT12_PWM_Capture_1_KIT_TC397_TFT
- GTM_ATOM_Interrupt_1_KIT_TC334_LK
- GTM_ATOM_Interrupt_1_KIT_TC375_LK
- GTM_ATOM_PWM_1_KIT_TC397_TFT
- GTM_TOM_PWM_1_KIT_TC334_LK
- GPT12_Timer_Concatenation_1_KIT_TC334
- GPT12_Timer_Concatenation_1_KIT_TC375_LK
- GPT12_Timer_Concatenation_1_KIT_TC397_TFT
- GPT12_Timer_Interrupt_1_KIT_TC334_LK
- GPT12_Timer_Interrupt_1_KIT_TC375_LK
- GPT12_Timer_Interrupt_1_KIT_TC397_TFT
- GPT12_PWM_Generation_1_KIT_TC334_LK
- GPT12_PWM_Generation_1_KIT_TC375_LK
- GTM_ATOM_Interrupt_1_KIT_TC397_TFT
- GTM_ATOM_PWM_1_KIT_TC334_LK
- GTM_ATOM_PWM_1_KIT_TC375_LK
- GTM_ATOM_PWM_1_KIT_TC397_TFT
- GTM_TIM_Capture_1_KIT_TC334_LK
- GTM_TIM_Capture_1_KIT_TC375_LK
- GTM_TIM_Capture_1_KIT_TC397_TFT
- GTM_TOM_Interrupt_1_KIT_TC334_LK
- GTM_TOM_Interrupt_1_KIT_TC375_LK
- GTM_TOM_Interrupt_1_KIT_TC397_TFT
- GTM_TOM_PWM_1_KIT_TC367_TFT
- GTM_TOM_PWM_1_KIT_TC375_LK
- GTM_TOM_PWM_1_KIT_TC375_SB
- GTM_TOM_PWM_1_KIT_TC377_TFT
- GTM_TOM_PWM_1_KIT_TC387_TFT
- GTM_TOM_PWM_1_KIT_TC397_TFT
- I2C_Read_Ext_Device_1_KIT_TC375_LK
- AURIX_I2C_Read_Ext_Device_1_KIT_TC397_TFT
- Interrupt_Prio_1_KIT_TC334_LK
- Interrupt_Prio_1_KIT_TC375_LK
- Interrupt_Prio_1_KIT_TC397_TFT
- IOM_Signals_Comparison_1_KIT_TC375_LK
- IOM_Signals_Comparison_1_KIT_TC397_TFT
- MCMCAN_1_KIT_TC334_LK
- MCMCAN_1_KIT_TC375_LK
- MCMCAN_1_KIT_TC397_TFT
- MCMCAN_FD_1_KIT_TC334_LK
- MCMCAN_FD_1_KIT_TC375_LK
- MCMCAN_FD_1_KIT_TC397_TFT
- MCMCAN_Filtering_1_KIT_TC334_LK
- MCMCAN_Filtering_1_KIT_TC375_LK
- MCMCAN_Filtering_1_KIT_TC397_TFT
- Memory_Access_Performance_1_KIT_TC334_LK
- Memory_Access_Performance_1_KIT_TC375_LK
- Memory_Access_Performance_1_KIT_TC397_TFT
- MPU_Memory_Protection_1_KIT_TC334_LK
- MPU_Memory_Protection_1_KIT_TC375_LK
- MPU_Memory_Protection_1_KIT_TC397_TFT
- MTU_MBIST_1_KIT_TC375_LK
- MTU_MBIST_1_KIT_TC397_TFT
- Multicore_1_KIT_TC375_LK
- Multicore_1_KIT_TC375_SB
- Multicore_1_KIT_TC377_TFT
- Multicore_1_KIT_TC387_TFT
- Multicore_1_KIT_TC397_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC334_LK
- OneEye_DAS_Oscilloscope_1_KIT_TC367_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC375_LK
- OneEye_DAS_Oscilloscope_1_KIT_TC375_SB
- OneEye_DAS_Oscilloscope_1_KIT_TC377_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC387_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC397_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC397_TFT
- OneEye_DAS_Quickstart_1_KIT_TC334_LK
- OneEye_DAS_Quickstart_1_KIT_TC375_LK
- OneEye_DAS_Quickstart_1_KIT_TC397_TFT
- OneEye_DAS_Shell_1_KIT_TC334_LK
- OneEye_DAS_Shell_1_KIT_TC375_LK
- OneEye_DAS_Shell_1_KIT_TC397_TFT
- OneEye_UART_Mux_1_KIT_TC334_LK
- OneEye_UART_Mux_1_KIT_TC375_LK
- OneEye_UART_Mux_1_KIT_TC397_TFT
- OneEye_UART_Oscilloscope_1_KIT_TC334_LK
- OneEye_UART_Oscilloscope_1_KIT_TC375_LK
- OneEye_UART_Oscilloscope_1_KIT_TC397_TFT
- OneEye_UART_Shell_1_KIT_TC334_LK
- OneEye_UART_Shell_1_KIT_TC375_LK
- OneEye_UART_Shell_1_KIT_TC397_TFT
- PMS_Power_Down_Idle_1_KIT_TC334_LK
- PMS_Power_Down_Idle_1_KIT_TC375_LK
- PMS_Power_Down_Sleep_1_KIT_TC334_LK
- PMS_Power_Down_Sleep_1_KIT_TC375_LK
- PMS_Power_Down_Idle_1_KIT_TC397_TFT
- PMS_Power_Down_Sleep_1_KIT_TC397_TFT
- PWM_Buzzer_1_KIT_TC397_TFT
- RAM_Run_Function_1_KIT_TC375_LK
- RAM_Run_Function_1_KIT_TC397_TFT
- SCU_Die_Temp_Sensor_1_KIT_TC334_LK
- SCU_Die_Temp_Sensor_1_KIT_TC375_LK
- SCU_Die_Temp_Sensor_1_KIT_TC397_TFT
- SCU_Reset_Detection_1_KIT_TC397_TFT
- SCU_Emergency_Stop_1_KIT_TC334_LK
- SCU_Emergency_Stop_1_KIT_TC375_LK
- SCU_Emergency_Stop_1_KIT_TC397_TFT
- SMU_Emergency_Stop_Alarm_1_KIT_TC334_LK
- SMU_Emergency_Stop_Alarm_1_KIT_TC375_LK
- SCU_Reset_Detection_1_KIT_TC334_LK
- SCU_Reset_Detection_1_KIT_TC375_LK
- SMU_Emergency_Stop_Alarm_1_KIT_TC397_TFT
- SMU_Fault_Signaling_1_KIT_TC334_LK
- SMU_Fault_Signaling_1_KIT_TC375_LK
- SMU_Fault_Signaling_1_KIT_TC397_TFT
- SMU_IR_Alarm_1_KIT_TC334_LK
- SMU_IR_Alarm_1_KIT_TC375_LK
- SMU_IR_Alarm_1_KIT_TC397_TFT
- SMU_Reset_Alarm_1_KIT_TC334_LK
- SMU_Reset_Alarm_1_KIT_TC375_LK
- SMU_Reset_Alarm_1_KIT_TC397_TFT
- SPI_CPU_1_KIT_TC334_LK
- SPI_CPU_1_KIT_TC375_LK
- SPI_CPU_1_KIT_TC397_TFT
- SPI_DMA_1_KIT_TC334_LK
- SPI_DMA_1_KIT_TC375_LK
- SPI_DMA_1_KIT_TC397_TFT
- SPI_TLF_1_KIT_TC397_TFT
- STM_Interrupt_1_KIT_TC334_LK
- STM_Interrupt_1_KIT_TC367_TFT
- STM_Interrupt_1_KIT_TC375_LK
- STM_Interrupt_1_KIT_TC375_SB
- STM_Interrupt_1_KIT_TC377_TFT
- STM_Interrupt_1_KIT_TC387_TFT
- STM_Interrupt_1_KIT_TC397_TFT
- STM_System_Time_1_KIT_TC334_LK
- STM_System_Time_1_KIT_TC375_LK
- STM_System_Time_1_KIT_TC397_TFT
- UART_DMA_Transfer_1_KIT_TC334_LK
- UART_DMA_Transfer_1_KIT_TC375_LK
- UART_DMA_Transfer_1_KIT_TC397_TFT
- UART_VCOM_1_KIT_TC334_LK
- UART_VCOM_1_KIT_TC375_LK
- UART_VCOM_1_KIT_TC397_TFT
- Watchdog_1_KIT_TC334_LK
- Watchdog_1_KIT_TC375_LK
- Watchdog_1_KIT_TC397_TFT
- 8-bit Hands-On Training For C504 with SK-504 Keil C51
- AUTO TRAINING: TRAVEO(TM) T2G AUDIO SUBSYSTEM (MXAUDIOSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G TRIGGER MULTIPLEXER (MXPERI_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II I/O SYSTEM (MXS40IOSS) EN
- AUTO TRAINING: TRAVEO(TM) II BOOT (MXS40SAS*H) EN
- AUTO TRAINING: TRAVEO(TM) II ETHERNET MAC (MXETH) EN
- AUTO TRAINING: TRAVEO(TM) II BODY HIGH AND CLUSTER 2D SRAM INTERFACE (M7CPUSS) EN
- AUTO TRAINING: TRAVEO(TM) II CHIP OPERATIONAL MODES (MXS40SAS*H) EN
- AUTO TRAINING: TRAVEO(TM) II DEVICE SECURITY (MXS40SAS *H) EN
- AUTO TRAINING: TRAVEO(TM) II NONVOLATILE MEMORY PROGRAMMING (MXS40SAS*H EN
- AUTO TRAINING: TRAVEO(TM) II SRAM INTERFACE (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II TCPWM (MXTCPWM_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G SAMPLE DRIVER LIBRARY EN
- AUTO TRAINIG: TRAVEO™ T2G Boot EN
- AUTO TRAINING: PROTECTION UNITS (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) II AUDIO DAC (MXDAC) EN
- AUTO TRAINING: TRAVEO (TM) II REAL-TIME CLOCK (RTC) (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) II SOUND GENERATOR (MXSG) EN
- AUTO TRAINING: TRAVEO (TM) II WATCHDOG TIMER (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) T2G CAN FD CONTROLLER (MXTTCANFD) EN
- AUTO TRAINING: TRAVEO (TM) T2G CLOCK SYSTEM (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) T2G POWER SUPPLY AND MONITORING (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO II SAR ADC (MXS40EPASS) EN
- AUTO TRAINING: TRAVEO(TM) EVENT GENERATOR (MXEVTGEN) EN
- AUTO TRAINING: TRAVEO(TM) II CLOCK SYSTEM (MXS40SRSS_VER3) EN
- AUTO TRAINING: TRAVEO(TM) II CPU SUBSYSTEM (M7CPUSS) EN
- AUTO TRAINING: TRAVEO(TM) II CXPI (MXCXPI) EN
- AUTO TRAINING: TRAVEO(TM) II DEVICE POWER MODES (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II DIRECT MEMORY ACCESS (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II FAULT SUBSYSTEM (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II FLASH (S40ECT) EN
- AUTO TRAINING: TRAVEO(TM) II FLEXRAY (MXFLEXRAY) EN
- AUTO TRAINING: TRAVEO(TM) II INTER PROCESSOR COMMUNICATION (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II LIN (MXLIN) EN
- AUTO TRAINING: TRAVEO(TM) II MIXER (MXMIXER) EN
- AUTO TRAINING: TRAVEO(TM) II POWER SUPPLY AND MONITORING (MXS40SRSS_VER3) EN
- AUTO TRAINING: TRAVEO(TM) II POWER SUPPLY AND MONITORING FOR TVII-C EN
- AUTO TRAINING: TRAVEO(TM) II PROGRAM AND DEBUG INTERFACE (MXS40SAS*H) EN
- AUTO TRAINING: TRAVEO(TM) II PULSE WIDTH MODULATED (PWM) INTERFACE (MXPWM) EN
- AUTO TRAINING: TRAVEO(TM) II SDHC HOST CONTROLLER (MXSDHC) EN
- AUTO TRAINING: TRAVEO(TM) II SERIAL COMMUNICATIONS BLOCK (MXSCB_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II SERIAL MEMORY INTERFACE (MXSMIF_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II TIME DIVISION MULTIPLEXED (TDM) INTERFACE (MXTDM) EN
- AUTO TRAINING: TRAVEO(TM) RESET SYSTEM (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G BODY ENTTRY CPU SUBSYSTEM (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G INTERRUPTS (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO™ T2G Automotive Body Controller Entry/High and Cluster 2D Family Overview EN
- CAN FD for KIT_T2G-B-H_EVK
- Code Flash Sector Data Updating for KIT_T2G-B-H_EVK
- Cryptography AES Demonstration KIT_T2G-B-H_EVK
- Cryptography TRNG Demonstration for KIT_T2G-B-H_EVK
- Device Configurator Timer configuration
- EVTGEN trigger ADC for KIT_T2G-B-H_EVK
- Fault_Handling for KIT_T2G-B-H_EVK
- GPIO Pins for KIT_T2G-B-H_EVK
- HAL GPIO Interrupt for KIT_T2G-B-H_EVK
- HAL I2C Master for KIT_T2G-B-H_EVK
- HAL PWM Square Wave for KIT_T2G-B-H_EVK
- HAL SPI Master for KIT_T2G-B-H_EVK
- HAL TCPWM Timer for KIT_T2G-B-H_EVK
- HAL Watchdog Timer for KIT_T2G-B-H_EVK
- I2C Slave Using Callbacks for KIT_T2G-B-H_EVK
- I2C_Master EZI2C Slave for KIT_T2G-B-H_EVK
32-bit: Tricore®
Training Title |
Language |
Hitex |
Microconsult |
AURIX™ TC2xx Workshop: 32-Bit Multicore Mikrocontroller-Familie |
German |
X | |
AURIX™ TC2xx Workshop: 32-Bit Multicore Microcontroller Family |
English | X | |
AURIX™ TC3xx Workshop: 32-Bit Multicore-Mikrocontroller-Familie (2G Zweite Generation) |
German | X | |
AURIX™ TC3xx Workshop: 32-Bit Multicore Microcontroller Family (2G Second Generation) |
English | X | |
German |
|||
English |
|||
German |
|||
English |
32-bit: XMC4000/XMC1000®
Training Title |
Language |
Hitex |
Microconsult |
Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
Hands-on Professional Middleware für Cortex-M | German | X | |
XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex™-M4/ ARM® Cortex™-M0 |
German |
||
XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex™-M4/ ARM® Cortex™-M0 |
English |
16-bit: C166, XC166
Training Title |
Language |
Hitex |
Microconsult |
XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
||
XC8xx/C500/8051 8-Bit Mikrocontroller: Architektur und Embedded Programmierung |
German |
X |
|
XC8xx/C500/8051 8-Bit Microcontrollers: Architecture and Embedded Programming | English | X |
Operating system and Applications
Operating system and Applications | Language | Hitex | Microconsult |
Embedded C: Programmiermethoden und -tools für Embedded-Anwendungen |
German
|
||
Embedded C: Programming Methods and Tools for Embedded Applications | English |
||
German |
|||
TC17x7: Practical Application of TriCore® Specific Peripherals |
English |
||
Tracen und Multicore Debugging mit der PLS Universal Debug Engine UDE |
German |
||
Tracing and Multicore Debugging with the PLS Universal Debug Engine UDE |
English |
||
Tracen und Multicore Debugging für TriCore/AURIX™ (MCDS) mit Lauterbach TRACE32 |
German |
||
Tracing and Multicore Debugging for TriCore/AURIX™ (MCDS) with Lauterbach TRACE32 |
English |
||
German |
|||
English |
|||
German |
|||
English |
|||
RTOS-Anwendung: Entwicklung von Laufzeit-Architekturen für Embedded- und Echtzeitsysteme |
German |
||
RTOS Application: Development of Runtime Architectures for Embedded and Real-time Systems |
English |
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones).
Click here to see the step-by-step instructions to get registered.