SAK-TC3E7QF-192F300S AA
Overview
SAK-TC3E7QF-192F300S AA belongs to the AURIX™ TC3Ex family . AURIX™ second generation (TC3xx) comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive and industrial trends and challenges. In terms of performance, T3Ex offers 4 cores running at 300 MHz and up to 1.5 MBytes embedded RAM, and consuming below 2 W.
Key features:
- 4 TriCore™ running at 300 MHz (with 2 additional checker cores delivering 2700 DMIPS)
- Supporting floating point and fix point with all cores
- 12 MB flash/ECC protection
- 1.5 MB SRAM / ECC protection
- 128x DMA channels
- 1 Gbit Ethernet
- 1xCCU6, 1xGPT12
- 12x CAN FD, 2x FlexRay, 24x LINs, 5x QSPI, 2x I²C, 25x SENT, 5x PSI, 1x HSSL, 3x MSC,4xSTM
- eVita full HSM (ECC256 and SHA2)
- LFBGA-292 package
- Developed and documented following ISO 26262/IEC61508 to support safety requirements up to ASIL-D/SIL3
- AUTOSAR 4.2 support
- Single voltage supply 5 V or 3.3 V
- 165°C junction temperature
- Standby mode controller
Diagrams
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
Tools & Software
AURIX™ Embedded Software
AURIX™ Tool
Support


