SAK-TC297TF-128F300N BC
Overview
Debug, Trave, Measure and Calibrate
SAK-TC297TF-128F300N BC belongs to the TC2x Emulation Devices, . It has the same feature set as the TC27x standard family with additional debug and tracing capabilities. SAK-TC297TF-128F300N BC offers support for calibration, rapid prototyping, instrumentation and debug/emulation.
Summary of Features
TC297TF has the same features as the TC29x standard devices:
- 3 TriCore running at 300 MHz
- 8 MB flash/ ECC protection
- 728 KB SRAM/ ECC protection
- Sensor interfaces : 15xSENT, 5xPSI5, 1xPSI5S sensor interfaces
- State of the art connectivity: 6xCAN FD , 2xFlexRay, 4xASCLINs, 6xQSPI , 2xI²C , 15xSENT, 3xMSC , HSSL
- Ethernet 100Mbit
- GTM, CCU6 , GPT12
- Ethernet 100Mbit
- PG-LFBGA-292
- Programmable HSM (Hardware Security Module)
- Single voltage supply 3.3 V or 5V
- Temperature : 40°C to 125°C
Emulation key Features
- 2 MB Extension Memory (EMEM) for calibration and tracing
- Multi-Core Debug Solution (MCDS)
- Parallel and time aligned trace of cores and busses
- Powerful trigger conditions
- On-chip logic analyzer functions
- Additional DAP interface (DAPE) for connecting a second independent tool
- Injector for faults and stress (IFS)
- CPUs have full access to all emulation resources, enabling all kind of interfaces as tool connection
Benefits
- Higher software/system quality and faster time to market with best in class:
- Multi-core debugging and trace
- Trace based measurement
- Rapid prototyping
- Calibration
- Scalable tooling options from very cost effective to highest performance
- Consistent architecture over the whole family for all packages
- Different tool combinations due to two DAP interfaces
- Very cost effective trace
Diagrams
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
Tools & Software
AURIX™ Tool
Support


