SAK-TC265DE-40F200N BC
Overview
Debug, Trave, Measure and Calibrate
SAK-TC265DE-40F200N BC belongs to the TC2x Emulation Devices . It has the same feature set as the TC26x standard family with additional debug and tracing capabilities. SAK-TC265DE-40F200N BC offers support for calibration, rapid prototyping, instrumentation and debug/emulation.
Summary of Features
TC265DE has the same features as the TC26x standard devices:
- Dual TriCore running at 200 MHz
- 2,5 MB flash/ ECC protection
- 240 KB SRAM/ ECC protection
- sensor interfaces : 6xSENT, 3xPSI5 , 1xPSI5S
- State of the art connectivity : Ethernet 100 Mbit ,5xCAN FD ,1x FlexRay, 4xASCLINs, 4xQSPI , 1xI²C
- PG-LQFP-176
- Single voltage supply 3.3 V or 5V
- Temperature : 40°C to 125°C
Emulation key Features
- 1 MB Extension Memory (EMEM) for calibration and tracing
- Multi-Core Debug Solution (MCDS)
- Parallel and time aligned trace of cores and busses
- Powerful trigger conditions
- On-chip logic analyzer functions
- Additional DAP interface (DAPE) for connecting a second independent tool
- Injector for faults and stress (IFS)
CPUs have full access to all emulation resources, enabling all kind of interfaces as tool connection
Benefits
- Higher software/system quality and faster time to market with best in class:
- Multi-core debugging and trace
- Trace based measurement
- Rapid prototyping
- Calibration
- Scalable tooling options from very cost effective to highest performance
- Consistent architecture over the whole family for all packages
- Different tool combinations due to two DAP interfaces
- Very cost effective trace
Diagrams
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
Tools & Software
AURIX™ Tool
Support



