SAK-TC213L-8F133N AC
A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 133 MHz, up to 0.5MB of Flash and a TQFP-100 package
The SAK-TC213L-8F133N AC belogs to the AURIX™ TC21xL family. Its innovative multicore architecture, based on up to three independent 32-bit TriCore CPUs, has been designed to meet the highest safety standards, while simultaneously increasing performance significantly. The TC21xL family belongs to the TC2xx AURIX™. Equipped with a TriCore with 133 MHz, a single voltage supply of 3.3V and a Powerful Generic Timer Module (GTM), the TC21xL series aim for a reduced complexity, best-in-class power consumption and significant cost savings.
Summary of Features
- TriCore with 133MHz / DSP functionality
- Up to 0.5MB Flash w/ ECC protection
- 64KB EEProm @ 125k cycles
- Up to 56KB RAM w/ ECC protection
- 16x DMA channels
- Redundant and diverse timer modules (GTM, CCU6 , GPT12)
- Direct Memory Access ( DMA )
- 24x 12bit SAR ADC converter
- Powerful Generic Timer Module (GTM)
- Sensor interfaces: 4x SENT
- State of the art connectivity: 2x ASCLIN, 4x QSPI, 3x CAN including data rate enhanced CAN FD
- Wake-up Timer
- Single voltage supply 3.3V
- Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
- AUTOSAR V3.2 and V4.x
- TQFP-100 package
- Ambient Temperaure range -40°...+125°
Benefits
- Diverse Lockstep architecture to reduce development effort for ASIL-D systems
- High integration for reduced complexity and significant cost savings
- Delta-sigma analog-to-digital converters for fast and accurate measurements
- Innovative single supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory and peripherals for flexibility across platform concepts
- Available as single and lockstep core
- Latest connectivity CAN FD (flexible data rate)
- Scalable safety from QM to ASIL D for Industrial and Automotive Applications
- Dedicated emulation device chip (ED) for multicore debugging, tracing and calibration
- Hot package options for extended temperature range
Potential Applications
| Industrial applications: |
Safety applications: |
| Connectivity Applications: |
Transportation applications: |
| Powertrain applications: |
(H)EV applications:
|
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
Embedded Software Solutions
Ready to use software packages are the basic components for todays automotive ECUs. Infineon unveils:
|
Microcontroller abstract drivers
|
Free TriCore Tools 1. Free TriCore Entry Tool Chain 2. Altium Free Tools for TriCore/AURIX
3. Infineon Tools
Libraries System software
|

| › Supported AUTOSAR releases and devices › Complex driver for non-standardized modules (for TriCore™)
|
› AUTOSAR BSW suite via partners : ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include : source code, user manual, Tresos configuration tool
|
AUTOSAR is a standardized automotive software architecture to establish the reuse of software within the automotive area. This is the baseline for enabling a transition from an ECU specific software development to an application oriented approach.
Infineon provides MC-ISAR low-level drivers based on the AUTOSAR MCAL layer. With the MC-ISAR AUTOSAR drivers a system supplier can use one set of standardized basic software drivers over different applications within one configuration tool. By developing MC-ISAR in house at Infineon this enables efficient and optimized drivers. A CMM level 3 certified process is applied for the MC-ISAR drivers.
The complete AUTOSAR suite is provided in close cooperation with software partners which allow to reuse their long term software experience. Thus an optimized AUTOSAR software bundle is available.
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
| Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|
| Supported AUTOSAR releases and devices Complex driver for non-standardized modules (for TriCore) ASPICE L2 (AURIX TC3xx)
|
› AUTOSAR BSW suite via partners: ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include: source code, user manual, Tresos configuration tool › ASIL-D process to ensure freedom from interference in memory |
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
| Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|
AURIX™ Tool
- AURIX™ System Control Units
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ Peripheral Sensor Interface
- AURIX™ Versatile Analog-to-Digital Converter
- AURIX™ System Timer
- AURIX™ System Architecture
- AURIX™ Single Edge Nibble Transmission
- AURIX™ Safety Management Unit
- AURIX™ Safety Concept
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Program Memory Unit
- AURIX™ Micro Second Channel
- AURIX™ Memory Test Unit
- AURIX™ Memory Maps
- AURIX™ Interrupt Router
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Input Output Monitor
- AURIX™ Infineon Low Level Driver
- AURIX™ High Speed Serial Link
- AURIX™ Hardware Security Module
- AURIX™ Generic Timer Module
- AURIX™ General Purpose Timer Unit
- AURIX™ General Purpose Input Output
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ Flexible CRC Engine
- AURIX™ External Bus Unit
- AURIX™ Ethernet MAC
- AURIX™ Direct Memory Access
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Debug Support
- AURIX™ Controller Area Network
- AURIX™ Central Processing Unit
- AURIX™ Capture Compare Unit 6
- AURIX™ Advanced Driver Assistance Subsystem (ADAS)
- AURIX™ Asynchronous Synchronous Interface
- ADC_Background_Scan_1_KIT_TC275_LK
- ADC_Background_Scan_1_KIT_TC297_TFT
- ASCLIN_LIN_Master_1_KIT_TC297_TFT
- ADC_Filtering_1_KIT_TC275_LK
- ADC_Filtering_1_KIT_TC297_TFT
- ADC_Group_Scan_1_KIT_TC275_LK
- ADC_Group_Scan_1_KIT_TC297_TFT
- ADC_Queued_Scan_1_KIT_TC275_LK
- ADC_Queued_Scan_1_KIT_TC297_TFT
- ADC_Single_Channel_1_KIT_TC275_LK
- ADC_Single_Channel_1_KIT_TC297_TFT
- ASCLIN_LIN_Master_1_KIT_TC275_LK
- ASCLIN_LIN_Master_1_KIT_TC297_TFT
- ASCLIN_Shell_UART_1_KIT_TC237_TFT
- ASCLIN_Shell_UART_1_KIT_TC275_LK
- ASCLIN_Shell_UART_1_KIT_TC275_SB
- ASCLIN_Shell_UART_1_KIT_TC277_TFT
- ASCLIN_Shell_UART_1_KIT_TC297_TFT
- ASCLIN_SPI_Master_1_KIT_TC297_TFT
- ASCLIN_SPI_Master_1_KIT_TC275_LK
- ASCLIN_UART_1_KIT_TC297_TFT
- ASCLIN_UART_1_KIT_TC275_LK-TR
- Assembly_C_Code_1_KIT_TC297_TFT
- Assembly_C_Code_1_KIT_TC275_LK
- Blinky_LED_1_KIT_TC234_TFT
- Blinky_LED_1_KIT_TC237_TFT
- Blinky_LED_1_KIT_TC265_TFT
- Blinky_LED_1_KIT_TC275_LK
- Blinky_LED_1_KIT_TC275_SB
- Blinky_LED_1_KIT_TC277_TFT
- Blinky_LED_1_KIT_TC297_TFT
- BUS_Register_Protection_1_KIT_TC275_LK
- BUS_Register_Protection_1_KIT_TC297_TFT
- CCU6_ADC_1_KIT_TC275_LK
- CCU6_ADC_1_KIT_TC297_TFT
- CCU6_Interrupt_1_KIT_TC275_LK
- CCU6_Interrupt_1_KIT_TC297_TFT
- CCU6_PWM_Capture_1_KIT_TC275_LK
- CCU6_PWM_Capture_1_KIT_TC297_TFT
- CCU6_PWM_Generation_1_KIT_TC275_LK
- CCU6_PWM_Generation_1_KIT_TC297_TFT
- CPU_Perf_Counters_1_KIT_TC275_LK-TR
- CPU_Perf_Counters_1_KIT_TC297_TFT
- CPU_Trap_Recognition_1_KIT_TC275_LK-TR
- CPU_Trap_Recognition_1_KIT_TC297_TFT
- DMA_ADC_Transfer_1_KIT_TC275_LK-TR
- DMA_ADC_Transfer_1_KIT_TC297_TFT
- DMA_Linked_List_Mode_1_KIT_TC275_LK-TR
- DMA_Linked_List_Mode_1_KIT_TC297_TFT
- DMA_Mem_to_Mem_1_KIT_TC275_LK-TR
- DMA_Mem_to_Mem_1_KIT_TC297_TFT
- DSADC_1_KIT_TC275_LK-TR
- DSADC_1_KIT_TC297_TFT
- ERU_Interrupt_1_KIT_TC275_LK-TR
- ERU_Interrupt_1_KIT_TC297_TFT
- FCE_CRC_1_KIT_TC275_LK-TR
- FCE_CRC_1_KIT_TC297_TFT
- Flash_Programming_1_KIT_TC275_LK-TR
- Flash_Programming_1_KIT_TC297_TFT
- GPIO_LED_Button_1_KIT_TC275_LK-TR
- GPIO_LED_Button_1_KIT_TC297_TFT
- GPT12_PWM_Capture_1_KIT_TC275_LK-TR
- GPT12_PWM_Capture_1_KIT_TC297_TFT
- GPT12_PWM_Generation_1_KIT_TC275_LK-TR
- GPT12_PWM_Generation_1_KIT_TC297_TFT
- GPT12_Timer_Concatenation_1_KIT_TC275_LK-TR
- GPT12_Timer_Concatenation_1_KIT_TC297_TFT
- GPT12_Timer_Interrupt_1_KIT_TC275_LK-TR
- GPT12_Timer_Interrupt_1_KIT_TC297_TFT
- GTM_ATOM_Interrupt_1_KIT_TC275_LK-TR
- GTM_ATOM_Interrupt_1_KIT_TC297_TFT
- GTM_ATOM_PWM_1_KIT_TC275_LK-TR
- GTM_ATOM_PWM_1_KIT_TC297_TFT
- GTM_TIM_Capture_1_KIT_TC275_LK-TR
- GTM_TIM_Capture_1_KIT_TC297_TFT
- GTM_TOM_Interrupt_1_KIT_TC275_LK-TR
- GTM_TOM_Interrupt_1_KIT_TC297_TFT
- GTM_TOM_PWM_1_KIT_TC234_TFT
- GTM_TOM_PWM_1_KIT_TC237_TFT
- GTM_TOM_PWM_1_KIT_TC265_TFT
- GTM_TOM_PWM_1_KIT_TC275_LK
- GTM_TOM_PWM_1_KIT_TC275_SB
- GTM_TOM_PWM_1_KIT_TC275_SB
- GTM_TOM_PWM_1_KIT_TC277_TFT
- GTM_TOM_PWM_1_KIT_TC297_TFT
- I2C_Read_Ext_Device_1_KIT_TC297_TFT
- Interrupt_Prio_1_KIT_TC275_LK-TR
- Interrupt_Prio_1_KIT_TC297_TFT
- IOM_PWM_Monitor_1_KIT_TC275_LK-TR
- IOM_PWM_Monitor_1_KIT_TC297_TFT
- IOM_Signals_Comparison_1_KIT_TC275_LK-TR
- IOM_Signals_Comparison_1_KIT_TC297_TFT
- Memory_Access_Performance_1_KIT_TC275_LK-TR
- Memory_Access_Performance_1_KIT_TC297_TFT
- MPU_Memory_Protection_1_KIT_TC275_LK-TR
- MPU_Memory_Protection_1_KIT_TC297_TFT
- MTU_MBIST_1_KIT_TC275_LK-TR
- MTU_MBIST_1_KIT_TC334_LK
- MTU_MBIST_1_KIT_TC297_TFT
- MULTICAN_1_KIT_TC275_LK-TR
- MULTICAN_1_KIT_TC297_TFT
- MULTICAN_FD_1_KIT_TC275_LK-TR
- MULTICAN_FD_1_KIT_TC297_TFT
- MULTICAN_GW_TX_FIFO_1_KIT_TC275_LK-TR
- MULTICAN_GW_TX_FIFO_1_KIT_TC297_TFT
- MULTICAN_RX_FIFO_1_KIT_TC275_LK-TR
- MULTICAN_RX_FIFO_1_KIT_TC297_TFT
- Multicore_1_KIT_TC275_LK
- Multicore_1_KIT_TC275_SB
- Multicore_1_KIT_TC297_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC234_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC237_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC265_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC275_SB
- OneEye_DAS_Oscilloscope_1_KIT_TC275_LK
- OneEye_DAS_Oscilloscope_1_KIT_TC277_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC297_TFT
- PWM_Buzzer_1_KIT_TC297_TFT
- OneEye_DAS_Quickstart_1_KIT_TC275_LK
- OneEye_DAS_Quickstart_1_KIT_TC297_TFT
- OneEye_DAS_Shell_1_KIT_TC275_LK
- OneEye_DAS_Shell_1_KIT_TC297_TFT
- OneEye_UART_Mux_1_KIT_TC275_LK
- OneEye_UART_Mux_1_KIT_TC297_TFT
- OneEye_UART_Oscilloscope_1_KIT_TC275_LK
- OneEye_UART_Oscilloscope_1_KIT_TC297_TFT
- OneEye_UART_Shell_1_KIT_TC275_LK
- OneEye_UART_Shell_1_KIT_TC297_TFT
- RAM_Run_Function_1_KIT_TC275_LK-TR
- RAM_Run_Function_1_KIT_TC297_TFT
- SCU_Clock_1_KIT_TC275_LK-TR
- SCU_Clock_1_KIT_TC297_TFT
- SCU_Die_Temp_Sensor_1_KIT_TC275_LK-TR
- SCU_Die_Temp_Sensor_1_KIT_TC297_TFT
- SCU_Emergency_Stop_1_KIT_TC275_LK-TR
- SCU_Emergency_Stop_1_KIT_TC297_TFT
- SCU_Power_Down_Idle_1_KIT_TC275_LK-TR
- SCU_Power_Down_Idle_1_KIT_TC297_TFT
- SCU_Power_Down_Sleep_1_KIT_TC275_LK-TR
- SCU_Power_Down_Sleep_1_KIT_TC297_TFT
- SCU_Power_Down_Standby_1_KIT_TC275_LK-TR
- SCU_Power_Down_Standby_1_KIT_TC297_TFT
- SCU_Reset_Detection_1_KIT_TC275_LK-TR
- SCU_Reset_Detection_1_KIT_TC297_TFT
- SMU_Emergency_Stop_Alarm_1_KIT_TC275_LK-TR
- SMU_Emergency_Stop_Alarm_1_KIT_TC297_TFT
- SMU_Fault_Signaling_1_KIT_TC275_LK-TR
- SMU_Fault_Signaling_1_KIT_TC297_TFT
- SMU_Reset_Alarm_1_KIT_TC275_LK-TR
- SMU_Reset_Alarm_1_KIT_TC297_TFT
- SPI_CPU_1_KIT_TC275_LK-TR
- SPI_CPU_1_KIT_TC297_TFT
- SPI_DMA_1_KIT_TC275_LK-TR
- SPI_DMA_1_KIT_TC297_TFT
- STM_Interrupt_1_KIT_TC237_TFT
- STM_Interrupt_1_KIT_TC275_LK
- STM_Interrupt_1_KIT_TC275_SB
- STM_Interrupt_1_KIT_TC277_TFT
- STM_Interrupt_1_KIT_TC297_TFT
- STM_System_Time_1_KIT_TC275_LK-TR
- STM_System_Time_1_KIT_TC297_TFT
- UART_DMA_Transfer_1_KIT_TC275_LK-TR
- UART_DMA_Transfer_1_KIT_TC297_TFT
- UART_VCOM_1_KIT_TC275_LK
- UART_VCOM_1_KIT_TC297_TFT
- Watchdog_1_KIT_TC275_LK-TR
- Watchdog_1_KIT_TC297_TFT
- SMU_IR_Alarm_1_KIT_TC275_LK-TR
- SMU_IR_Alarm_1_KIT_TC297_TFT
- STM_Interrupt_1_KIT_TC265_TFT
- STM_Interrupt_1_KIT_TC234_TFT
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Debug Support
- AURIX™ Direct Memory Access
- AURIX™ Enhanced Delta-Sigma Analog-to-Digital Converter
- AURIX™ FlexRay Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Infineon Low-Level Driver
- AURIX™ Input-Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Peripheral Sensor Interface
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Radar Interface
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ CAN Interface
- AURIX™ Clocking System
- AURIX™ Converter Control Block
- AURIX ™ Enhanced Versatile Analog-to-Digital Converter
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ Generic Timer Module
- AURIX™ Gigabit Ethernet MAC
- AURIX™ Hardware Security Module
- AURIX™ System Control Units
- AURIX™ Safety Management Unit
- AURIX™ High Speed Serial Link
- AURIX™ Safety Concept
- AURIX™ Non Volatile Memory Subsystem
- AURIX™ 8-bit Standby Controller
- AURIX™ Camera and ADC Interface
- AURIX™ High Speed Pulse Density Modulation
- AURIX™ SD and eMMC Interface
- AURIX ™ SPU Lockstep Comparator
- AURIX ™ Signal Processing Unit
- ADC_Filtering_1_KIT_TC334_LK
- ADC_Filtering_1_KIT_TC375_LK
- ADC_Filtering_1_KIT_TC397_TFT
- ADC_Queued_Scan_1_KIT_TC334_LK
- ADC_Queued_Scan_1_KIT_TC375_LK
- ADC_Queued_Scan_1_KIT_TC397_TFT
- ADC_Single_Channel_1_KIT_TC334_LK
- ADC_Single_Channel_1_KIT_TC375_LK
- ADC_Single_Channel_1_KIT_TC397_TFT
- ASCLIN_LIN_Master_1_KIT_TC334_LK
- ASCLIN_LIN_Master_1_KIT_TC375_LK
- ASCLIN_LIN_Master_1_KIT_TC397_TFT
- ASCLIN_Shell_UART_1_KIT_TC334_LK
- ASCLIN_Shell_UART_1_KIT_TC367_TFT
- ASCLIN_Shell_UART_1_KIT_TC375_LK
- ASCLIN_Shell_UART_1_KIT_TC375_SB
- ASCLIN_Shell_UART_1_KIT_TC377_TFT
- ASCLIN_Shell_UART_1_KIT_TC387_TFT
- ASCLIN_Shell_UART_1_KIT_TC397_TFT
- ASCLIN_SPI_Master_1_KIT_TC334_LK
- ASCLIN_SPI_Master_1_KIT_TC375_LK
- ASCLIN_SPI_Master_1_KIT_TC397_TFT
- ASCLIN_UART_1_KIT_TC334_LK
- ASCLIN_UART_1_KIT_TC375_LK
- ASCLIN_UART_1_KIT_TC397_TFT
- Assembly_C_Code_1_KIT_TC334_LK
- Assembly_C_Code_1_KIT_TC375_LK
- Assembly_C_Code_1_KIT_TC397_TFT
- Blinky_LED_1_KIT_TC334_LK
- Blinky_LED_1_KIT_TC367_TFT
- AURIX_Blinky_LED_1_KIT_TC375_LK
- Blinky_LED_1_KIT_TC375_SB
- Blinky_LED_1_KIT_TC377_TFT
- GPT12_PWM_Generation_1_KIT_TC397_TFT
- CCU6_ADC_1_KIT_TC334_LK
- CCU6_ADC_1_KIT_TC375_LK
- CCU6_Interrupt_1_KIT_TC334_LK
- CCU6_Interrupt_1_KIT_TC375_LK
- CCU6_Interrupt_1_KIT_TC397_TFT
- CCU6_PWM_Capture_1_KIT_TC334_LK
- CCU6_PWM_Capture_1_KIT_TC375_LK
- CCU6_PWM_Capture_1_KIT_TC397_TFT
- CCU6_ADC_1_KIT_TC397_TFT
- CCU_Clock_1_KIT_TC334_LK
- CCU_Clock_1_KIT_TC375_LK
- CCU_Clock_1_KIT_TC397_TFT
- CCU6_PWM_Generation_1_KIT_TC334_LK
- CCU6_PWM_Generation_1_KIT_TC375_LK
- CCU6_PWM_Generation_1_KIT_TC397_TFT
- Blinky_LED_1_KIT_TC387_TFT
- Blinky_LED_1_KIT_TC397_TFT
- BUS_Register_Protection_1_KIT_TC334_LK
- BUS_Register_Protection_1_KIT_TC375_LK
- BUS_Register_Protection_1_KIT_TC397_TFT
- CPU_Perf_Counters_1_KIT_TC334_LK
- CPU_Perf_Counters_1_KIT_TC375_LK
- CPU_Perf_Counters_1_KIT_TC397_TFT
- CPU_Trap_Recognition_1_KIT_TC334_LK
- CPU_Trap_Recognition_1_KIT_TC375_LK
- CPU_Trap_Recognition_1_KIT_TC397_TFT
- DMA_ADC_Transfer_1_KIT_TC334_LK
- DMA_ADC_Transfer_1_KIT_TC375_LK
- DMA_ADC_Transfer_1_KIT_TC397_TFT
- DMA_Linked_List_Mode_1_KIT_TC334_LK
- DMA_Linked_List_Mode_1_KIT_TC375_LK
- DMA_Linked_List_Mode_1_KIT_TC397_TFT
- DMA_Mem_to_Mem_1_KIT_TC334_LK
- DMA_Mem_to_Mem_1_KIT_TC375_LK
- DMA_Mem_to_Mem_1_KIT_TC397_TFT
- EDSADC_1_KIT_TC375_LK
- EDSADC_1_KIT_TC397_TFT
- ERU_Interrupt_1_KIT_TC334_LK
- ERU_Interrupt_1_KIT_TC375_LK
- ERU_Interrupt_1_KIT_TC397_TFT
- Ethernet_1_KIT_TC375_LK
- Ethernet_1_KIT_TC397_TFT
- FCE_CRC_1_KIT_TC334_LK
- FCE_CRC_1_KIT_TC375_LK
- FCE_CRC_1_KIT_TC397_TFT
- Flash_Programming_1_KIT_TC334_LK
- Flash_Programming_1_KIT_TC375_LK
- Flash_Programming_1_KIT_TC397_TFT
- GPIO_LED_Button_1_KIT_TC334_LK
- GPIO_LED_Button_1_KIT_TC375_LK
- GPIO_LED_Button_1_KIT_TC397_TFT
- GPT12_PWM_Capture_1_KIT_TC334_LK
- GPT12_PWM_Capture_1_KIT_TC375_LK
- GPT12_PWM_Capture_1_KIT_TC397_TFT
- GTM_ATOM_Interrupt_1_KIT_TC334_LK
- GTM_ATOM_Interrupt_1_KIT_TC375_LK
- GTM_ATOM_PWM_1_KIT_TC397_TFT
- GTM_TOM_PWM_1_KIT_TC334_LK
- GPT12_Timer_Concatenation_1_KIT_TC334
- GPT12_Timer_Concatenation_1_KIT_TC375_LK
- GPT12_Timer_Concatenation_1_KIT_TC397_TFT
- GPT12_Timer_Interrupt_1_KIT_TC334_LK
- GPT12_Timer_Interrupt_1_KIT_TC375_LK
- GPT12_Timer_Interrupt_1_KIT_TC397_TFT
- GPT12_PWM_Generation_1_KIT_TC334_LK
- GPT12_PWM_Generation_1_KIT_TC375_LK
- GTM_ATOM_Interrupt_1_KIT_TC397_TFT
- GTM_ATOM_PWM_1_KIT_TC334_LK
- GTM_ATOM_PWM_1_KIT_TC375_LK
- GTM_ATOM_PWM_1_KIT_TC397_TFT
- GTM_TIM_Capture_1_KIT_TC334_LK
- GTM_TIM_Capture_1_KIT_TC375_LK
- GTM_TIM_Capture_1_KIT_TC397_TFT
- GTM_TOM_Interrupt_1_KIT_TC334_LK
- GTM_TOM_Interrupt_1_KIT_TC375_LK
- GTM_TOM_Interrupt_1_KIT_TC397_TFT
- GTM_TOM_PWM_1_KIT_TC367_TFT
- GTM_TOM_PWM_1_KIT_TC375_LK
- GTM_TOM_PWM_1_KIT_TC375_SB
- GTM_TOM_PWM_1_KIT_TC377_TFT
- GTM_TOM_PWM_1_KIT_TC387_TFT
- GTM_TOM_PWM_1_KIT_TC397_TFT
- I2C_Read_Ext_Device_1_KIT_TC375_LK
- AURIX_I2C_Read_Ext_Device_1_KIT_TC397_TFT
- Interrupt_Prio_1_KIT_TC334_LK
- Interrupt_Prio_1_KIT_TC375_LK
- Interrupt_Prio_1_KIT_TC397_TFT
- IOM_Signals_Comparison_1_KIT_TC375_LK
- IOM_Signals_Comparison_1_KIT_TC397_TFT
- MCMCAN_1_KIT_TC334_LK
- MCMCAN_1_KIT_TC375_LK
- MCMCAN_1_KIT_TC397_TFT
- MCMCAN_FD_1_KIT_TC334_LK
- MCMCAN_FD_1_KIT_TC375_LK
- MCMCAN_FD_1_KIT_TC397_TFT
- MCMCAN_Filtering_1_KIT_TC334_LK
- MCMCAN_Filtering_1_KIT_TC375_LK
- MCMCAN_Filtering_1_KIT_TC397_TFT
- Memory_Access_Performance_1_KIT_TC334_LK
- Memory_Access_Performance_1_KIT_TC375_LK
- Memory_Access_Performance_1_KIT_TC397_TFT
- MPU_Memory_Protection_1_KIT_TC334_LK
- MPU_Memory_Protection_1_KIT_TC375_LK
- MPU_Memory_Protection_1_KIT_TC397_TFT
- MTU_MBIST_1_KIT_TC375_LK
- MTU_MBIST_1_KIT_TC397_TFT
- Multicore_1_KIT_TC375_LK
- Multicore_1_KIT_TC375_SB
- Multicore_1_KIT_TC377_TFT
- Multicore_1_KIT_TC387_TFT
- Multicore_1_KIT_TC397_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC334_LK
- OneEye_DAS_Oscilloscope_1_KIT_TC367_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC375_LK
- OneEye_DAS_Oscilloscope_1_KIT_TC375_SB
- OneEye_DAS_Oscilloscope_1_KIT_TC377_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC387_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC397_TFT
- OneEye_DAS_Oscilloscope_1_KIT_TC397_TFT
- OneEye_DAS_Quickstart_1_KIT_TC334_LK
- OneEye_DAS_Quickstart_1_KIT_TC375_LK
- OneEye_DAS_Quickstart_1_KIT_TC397_TFT
- OneEye_DAS_Shell_1_KIT_TC334_LK
- OneEye_DAS_Shell_1_KIT_TC375_LK
- OneEye_DAS_Shell_1_KIT_TC397_TFT
- OneEye_UART_Mux_1_KIT_TC334_LK
- OneEye_UART_Mux_1_KIT_TC375_LK
- OneEye_UART_Mux_1_KIT_TC397_TFT
- OneEye_UART_Oscilloscope_1_KIT_TC334_LK
- OneEye_UART_Oscilloscope_1_KIT_TC375_LK
- OneEye_UART_Oscilloscope_1_KIT_TC397_TFT
- OneEye_UART_Shell_1_KIT_TC334_LK
- OneEye_UART_Shell_1_KIT_TC375_LK
- OneEye_UART_Shell_1_KIT_TC397_TFT
- PMS_Power_Down_Idle_1_KIT_TC334_LK
- PMS_Power_Down_Idle_1_KIT_TC375_LK
- PMS_Power_Down_Sleep_1_KIT_TC334_LK
- PMS_Power_Down_Sleep_1_KIT_TC375_LK
- PMS_Power_Down_Idle_1_KIT_TC397_TFT
- PMS_Power_Down_Sleep_1_KIT_TC397_TFT
- PWM_Buzzer_1_KIT_TC397_TFT
- RAM_Run_Function_1_KIT_TC375_LK
- RAM_Run_Function_1_KIT_TC397_TFT
- SCU_Die_Temp_Sensor_1_KIT_TC334_LK
- SCU_Die_Temp_Sensor_1_KIT_TC375_LK
- SCU_Die_Temp_Sensor_1_KIT_TC397_TFT
- SCU_Reset_Detection_1_KIT_TC397_TFT
- SCU_Emergency_Stop_1_KIT_TC334_LK
- SCU_Emergency_Stop_1_KIT_TC375_LK
- SCU_Emergency_Stop_1_KIT_TC397_TFT
- SMU_Emergency_Stop_Alarm_1_KIT_TC334_LK
- SMU_Emergency_Stop_Alarm_1_KIT_TC375_LK
- SCU_Reset_Detection_1_KIT_TC334_LK
- SCU_Reset_Detection_1_KIT_TC375_LK
- SMU_Emergency_Stop_Alarm_1_KIT_TC397_TFT
- SMU_Fault_Signaling_1_KIT_TC334_LK
- SMU_Fault_Signaling_1_KIT_TC375_LK
- SMU_Fault_Signaling_1_KIT_TC397_TFT
- SMU_IR_Alarm_1_KIT_TC334_LK
- SMU_IR_Alarm_1_KIT_TC375_LK
- SMU_IR_Alarm_1_KIT_TC397_TFT
- SMU_Reset_Alarm_1_KIT_TC334_LK
- SMU_Reset_Alarm_1_KIT_TC375_LK
- SMU_Reset_Alarm_1_KIT_TC397_TFT
- SPI_CPU_1_KIT_TC334_LK
- SPI_CPU_1_KIT_TC375_LK
- SPI_CPU_1_KIT_TC397_TFT
- SPI_DMA_1_KIT_TC334_LK
- SPI_DMA_1_KIT_TC375_LK
- SPI_DMA_1_KIT_TC397_TFT
- SPI_TLF_1_KIT_TC397_TFT
- STM_Interrupt_1_KIT_TC334_LK
- STM_Interrupt_1_KIT_TC367_TFT
- STM_Interrupt_1_KIT_TC375_LK
- STM_Interrupt_1_KIT_TC375_SB
- STM_Interrupt_1_KIT_TC377_TFT
- STM_Interrupt_1_KIT_TC387_TFT
- STM_Interrupt_1_KIT_TC397_TFT
- STM_System_Time_1_KIT_TC334_LK
- STM_System_Time_1_KIT_TC375_LK
- STM_System_Time_1_KIT_TC397_TFT
- UART_DMA_Transfer_1_KIT_TC334_LK
- UART_DMA_Transfer_1_KIT_TC375_LK
- UART_DMA_Transfer_1_KIT_TC397_TFT
- UART_VCOM_1_KIT_TC334_LK
- UART_VCOM_1_KIT_TC375_LK
- UART_VCOM_1_KIT_TC397_TFT
- Watchdog_1_KIT_TC334_LK
- Watchdog_1_KIT_TC375_LK
- Watchdog_1_KIT_TC397_TFT
- 8-bit Hands-On Training For C504 with SK-504 Keil C51
AURIX™ Webinar for the Asia Pacific: learn more
- AUTO TRAINING: TRAVEO(TM) T2G AUDIO SUBSYSTEM (MXAUDIOSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G TRIGGER MULTIPLEXER (MXPERI_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II I/O SYSTEM (MXS40IOSS) EN
- AUTO TRAINING: TRAVEO(TM) II BOOT (MXS40SAS*H) EN
- AUTO TRAINING: TRAVEO(TM) II ETHERNET MAC (MXETH) EN
- AUTO TRAINING: TRAVEO(TM) II BODY HIGH AND CLUSTER 2D SRAM INTERFACE (M7CPUSS) EN
- AUTO TRAINING: TRAVEO(TM) II CHIP OPERATIONAL MODES (MXS40SAS*H) EN
- AUTO TRAINING: TRAVEO(TM) II DEVICE SECURITY (MXS40SAS *H) EN
- AUTO TRAINING: TRAVEO(TM) II NONVOLATILE MEMORY PROGRAMMING (MXS40SAS*H EN
- AUTO TRAINING: TRAVEO(TM) II SRAM INTERFACE (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II TCPWM (MXTCPWM_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G SAMPLE DRIVER LIBRARY EN
- AUTO TRAINIG: TRAVEO™ T2G Boot EN
- AUTO TRAINING: PROTECTION UNITS (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) II AUDIO DAC (MXDAC) EN
- AUTO TRAINING: TRAVEO (TM) II REAL-TIME CLOCK (RTC) (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) II SOUND GENERATOR (MXSG) EN
- AUTO TRAINING: TRAVEO (TM) II WATCHDOG TIMER (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) T2G CAN FD CONTROLLER (MXTTCANFD) EN
- AUTO TRAINING: TRAVEO (TM) T2G CLOCK SYSTEM (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO (TM) T2G GRAPHICS SUBSYSTEM (MXVIDEOSS) EN
- AUTO TRAINING: TRAVEO (TM) T2G POWER SUPPLY AND MONITORING (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO II SAR ADC (MXS40EPASS) EN
- AUTO TRAINING: TRAVEO(TM) EVENT GENERATOR (MXEVTGEN) EN
- AUTO TRAINING: TRAVEO(TM) II CLOCK SYSTEM (MXS40SRSS_VER3) EN
- AUTO TRAINING: TRAVEO(TM) II CPU SUBSYSTEM (M7CPUSS) EN
- AUTO TRAINING: TRAVEO(TM) II CXPI (MXCXPI) EN
- AUTO TRAINING: TRAVEO(TM) II DEVICE POWER MODES (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II DIRECT MEMORY ACCESS (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II FAULT SUBSYSTEM (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II FLASH (S40ECT) EN
- AUTO TRAINING: TRAVEO(TM) II FLEXRAY (MXFLEXRAY) EN
- AUTO TRAINING: TRAVEO(TM) II INTER PROCESSOR COMMUNICATION (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II LIN (MXLIN) EN
- AUTO TRAINING: TRAVEO(TM) II MIXER (MXMIXER) EN
- AUTO TRAINING: TRAVEO(TM) II POWER SUPPLY AND MONITORING (MXS40SRSS_VER3) EN
- AUTO TRAINING: TRAVEO(TM) II POWER SUPPLY AND MONITORING FOR TVII-C EN
- AUTO TRAINING: TRAVEO(TM) II PROGRAM AND DEBUG INTERFACE (MXS40SAS*H) EN
- AUTO TRAINING: TRAVEO(TM) II PULSE WIDTH MODULATED (PWM) INTERFACE (MXPWM) EN
- AUTO TRAINING: TRAVEO(TM) II SDHC HOST CONTROLLER (MXSDHC) EN
- AUTO TRAINING: TRAVEO(TM) II SERIAL COMMUNICATIONS BLOCK (MXSCB_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II SERIAL MEMORY INTERFACE (MXSMIF_VER2) EN
- AUTO TRAINING: TRAVEO(TM) II TIME DIVISION MULTIPLEXED (TDM) INTERFACE (MXTDM) EN
- AUTO TRAINING: TRAVEO(TM) RESET SYSTEM (MXS40SRSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G BODY ENTTRY CPU SUBSYSTEM (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO(TM) T2G INTERRUPTS (M4CPUSS_VER2) EN
- AUTO TRAINING: TRAVEO™ T2G Automotive Body Controller Entry/High and Cluster 2D Family Overview EN
| e-Learnings |
|
| AURIX™ TC3xx communication interfaces |
|
|
|
| Basics of software over-the-air concept using AURIX™ |
|
| Secure CAN Communication
|
Understand how hackers use the CAN bus to interfere with in-vehicle communication, and be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication. |
| AURIX™ 32-bit microcontroller family for CAV |
|
| AURIX™ 1G
|
|
| AURIX™ for Advanced Driver Assistance Systems
|
|
| AURIX™ Hardware Security Module for Automotive Cyber Security
|
|
| Powertrain electrification and Infineon's solutions for inverters
|
|
| How AURIX™ addresses electric vehicle application needs
|
|
| OPTIGA™ Trusted Platform Module & AURIX™: Perfect partners for automotive cybersecurity |
|
| |
|
![]() |
|
|
|
|
|
|
|
|
32-bit: Tricore®
| Training Title |
Language |
Hitex |
Microconsult |
| AURIX™ TC2xx Workshop: 32-Bit Multicore Mikrocontroller-Familie |
German |
X | |
| AURIX™ TC2xx Workshop: 32-Bit Multicore Microcontroller Family |
English | X | |
| AURIX™ TC3xx Workshop: 32-Bit Multicore-Mikrocontroller-Familie (2G Zweite Generation) |
German | X | |
| AURIX™ TC3xx Workshop: 32-Bit Multicore Microcontroller Family (2G Second Generation) |
English | X | |
| German |
|||
| English |
|||
| German |
|||
| English |
32-bit: XMC4000/XMC1000®
| Training Title |
Language |
Hitex |
Microconsult |
| Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
| Hands-on Professional Middleware für Cortex-M | German | X | |
| XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex™-M4/ ARM® Cortex™-M0 |
German |
||
| XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex™-M4/ ARM® Cortex™-M0 |
English |
16-bit: C166, XC166
| Training Title |
Language |
Hitex |
Microconsult |
| XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
| XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
||
| XC8xx/C500/8051 8-Bit Mikrocontroller: Architektur und Embedded Programmierung |
German |
X |
|
| XC8xx/C500/8051 8-Bit Microcontrollers: Architecture and Embedded Programming | English | X |
Operating system and Applications
| Operating system and Applications | Language | Hitex | Microconsult |
| Embedded C: Programmiermethoden und -tools für Embedded-Anwendungen |
German
|
||
| Embedded C: Programming Methods and Tools for Embedded Applications | English |
||
| German |
|||
| TC17x7: Practical Application of TriCore® Specific Peripherals |
English |
||
| Tracen und Multicore Debugging mit der PLS Universal Debug Engine UDE |
German |
||
| Tracing and Multicore Debugging with the PLS Universal Debug Engine UDE |
English |
||
| Tracen und Multicore Debugging für TriCore/AURIX™ (MCDS) mit Lauterbach TRACE32 |
German |
||
| Tracing and Multicore Debugging for TriCore/AURIX™ (MCDS) with Lauterbach TRACE32 |
English |
||
| German |
|||
| English |
|||
| German |
|||
| English |
|||
| RTOS-Anwendung: Entwicklung von Laufzeit-Architekturen für Embedded- und Echtzeitsysteme |
German |
||
| RTOS Application: Development of Runtime Architectures for Embedded and Real-time Systems |
English |
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones).
Click here to see the step-by-step instructions to get registered.










