CYT4BF8CEDQ0AEEGS
A TRAVEO™ Microcontroller designed for automotive body applications offering a frequency of 350 MHz, up to 8Mb of Flash and a 176-TEQFP Package
CYT4BF8CEE belongs to the TRAVEO™ CYT4BF Family of MCUs, based on the highly-efficient embedded processor Arm® Cortex®-M7F, it ensures high level efficiency and network connectivity while preserving ease-of-use, a minimal power consumption through its featured power modes and a great cutting-edge security through HSM (Hardware Security Module), dedicated Cortex®-M0+ for secure processing, and embedded flash in dual bank mode for FOTA requirements. Desiged for automotive body applications, it is a great fit for body control modules, gateway, and infotainment applications.
Summary of Features
- 350-MHz Arm® Cortex®-M7F Dual
- 8384 KB code flash, 2564 KB work flash and 1024 KB SRAM
- 87-ch 16-bit and 16-ch 32-bit Timer Counter Pulse Width Modulator (TCPWM)
- 7 to 5.5 Supply Voltage
- HSM (Hardware Security Module)
- 148x programmable GPIO
- 10x SCB / 17x LIN / 10x CAN FD Channels
- 216x DMA Channels
- -40°C - +125 °C Temperature Range
- 176-TEQFP Package
Benefits
- Supplied with optimized software platform that is available for Infineon Autosar MCAL (Microcontroller Abstraction Layer) self-test libraries, Flash EEPROM emulation, as well as security low level drivers, combined with third-party firmware.
- Safety level ASIL-B.
- Great scalable connectivity through its 10x serial communication block SCB / 17x LIN / 10x CAN FD Channels
- Supports frequent data changes with faster, more secure communication via Ethernet AVB (Audio Video Bridging), CAN-FD and FlexRay.
- Supports Ethernet Communication with 10/100 Speed.
- Supports I2S Connectivity with TX 3 Channels and RX 2 Channels.