Active and preferred
RoHS Compliant
Lead-free

CY8C4024FNI-S402T

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4024FNI-S402T
CY8C4024FNI-S402T
ea.

Product details

  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    2
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DMA Channels
    0
  • EEPROM
    0 kByte
  • Family
    PSOC™ 4000S
  • Flash
    16 kByte
  • Frequency max
    24 MHz
  • GPIOs
    21
  • I/O Pins
    21
  • I/O Pins (Smart)
    8
  • I/O Pins (SIO)
    0
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    N
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    2 kByte
  • Timer/Counter/PWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None
OPN
CY8C4024FNI-S402T
Product Status active and preferred
Infineon Package
Package Name WLCSP-25 (002-09957)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WLCSP-25 (002-09957)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }