CY8C4127LCE-HV403T
Overview
CY8C4127LCE-HV403T is a part of the PSoC™ 4 HV PA 144k series.
PSoC™ 4 HV PA 144k series is a fully integrated programmable embedded system for battery monitoring and management and a subfamily of the PSoC™ 4 HV PA.
The PSoC™ HVPA-144K is Automotive Electronics Council (AEC)-Q100 qualified.
Summary of Features
Key features:
- Max CPU speed at 24 MHz
- 128 KB Code Flash with ECC
- 8 KB Data Flash with ECC
- 8 KB SRAM with ECC
- 2 High voltage measurement Ios (with HV divider)
- 0.25% Voltage measurement accuracy
- 4 TCPWM blocks
- 1 SCB blocks
- 8 GPIO Pins
- Operating Temperature: -40 to +125°C
Support


