CY8C4127LCE-HVS103
Overview
PSOC™ 4 HV Mixed Signal (MS) : One-chip solution integrating MCU, multi-sense converter, LIN PHY & LDO
Infineon introduces the PSOC™ 4 HV MS series of products, providing a one-chip solution for smart edge-sensor designs for automotive, integrating programmable analog, multi-sense converter, high-voltage (12V) operation, and an ARM Cortex CPU.
Summary of Features
- Max CPU Speed (MHz) 24
- Flash (KB) with ECC 128
- SRAM (KB) with ECC 16
- GPIO 18
- SMART IO 10
- LIN (mxlin controller) 1
- CXPI (mxcxpi controller) -
- SCB Blocks 4
- LDO output V for internal (30mA) and external supply (30mA) 5V
- 12-bit SAR ADC Y
- LP Comparators 2
- Packages 32-QFN Package
- TCPWM Blocks 8
Benefits
- Automotive-grade MCU with ASIL-B compliance and AEC-Q100 qualification.
- High-performance analog and digital integration for mixed-signal automotive applications.
- Best-in-class CAPSENSE™ technology for robust capacitive sensing in harsh environments.
- Low-power operation with advanced safety and diagnostic features.
- Flexible communication and I/O options for diverse automotive use cases.
Potential Applications
- Steering wheel switches
- Hands-on detection
- Door handles
- General-purpose applications (e.g., PTC heaters, LED lighting)
- Automotive PTC heater module - high-voltage
- In-vehicle infotainment (IVI) & HMI
Support