Active and preferred
RoHS Compliant
Lead-free

XMC4800-E196K2048 AA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC4800-E196K2048 AA
XMC4800-E196K2048 AA

Product details

  • A/D Input Lines (incl. FADC)
    26
  • Additional Features
    EtherCAT®, Ethernet 10/100 Mbit/s, SD/MMC, USB
  • Budgetary Price €/1k
    14.56
  • CAN Nodes
    6
  • CPU
    ARM Cortex-M4
  • Digital I/O Pins
    155
  • DMA Channels
    12
  • DSP Functionality
    Yes
  • EEPROM Emulation (Data-Flash)
    Emulated
  • External Bus Interface
    Yes
  • Family
    XMC4800
  • Fast Flash Programming
    No
  • Flash
    2048 kByte
  • Floating Point Unit
    Yes
  • Frequency max
    144 MHz
  • I/O Operation Voltages
    3.3 V
  • Instruction Width ([bits])
    32/16
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    2048 kByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    6
  • SRAM (incl. Cache)
    352 kByte
  • SRAM
    352 kByte
  • Temperature
    -40 to 125°C
  • Timed I/O Pins (PWM, CAPCOM)
    32
  • Touch/LED Matrix Control
    Yes
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    SPI, I²S, I²C, UART
  • Watchdog Timer
    Yes
OPN
XMC4800E196K2048AAXQMA1 XMC4800E196K2048AAXQMA2
Product Status active and preferred active and preferred
Infineon Package
Package Name N/A N/A
Packing Size 1134 1134
Packing Type TRAY TRAY
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 1134
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status
Active
Infineon Package
Package Name -
Packing Size 1134
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The XMC4800 device is a member of the XMC4000 family of microcontrollers based on the ARM Cortex-M4 processor core. The growing complexity of today's energy efficient embedded control applications are demanding microcontroller solutions with higher performance CPU cores featuring DSP and FPU capabilities. First-ever EtherCAT ® node on anARM ® Cortex ®-M microcontroller with on-chip flash and analog/mixed signal capabilities.

Features

  • ARM ® Cortex ®-M4 @ 144MHz
  • 2048kB Flash, 352kB RAM
  • Data and IP Protection on Flash
  • EtherCAT ® node
  • Supply voltage range: 3.13 - 3.63V
  • 6 x CAN node
  • EthernetMAC, USB-OTG, SD/MMC
  • 6chan USIC (config to SPI,UART,IIC,IIS)
  • 4 x 12-bit ADC, 18 input channels
  • 2 channel 12bit DAC
  • 4 channel ∆Σ Demodulator
  • 24 x 16-bit special purpose timers

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }