XMC1200
Description:
32-bit Microcontrollers with Arm® Cortex®-M0 with smart application oriented features. The XMC1200 series belongs to the XMC1000 Family of industrial microcontrollers based on the Arm® Cortex®-M0 processor core. The XMC1200 series devices are optimized for LED Lighting applications and Human-Machine interface (HMI). Increasing complexity and demand for computing power of embedded control applications requires microcontrollers to have a significant CPU performance, integrated peripheral functionality and rapid development environment enabling short time-to market, without compromising cost efficiency.
Summary of Features:
- 16 - 200 KB Flash, 16KB RAM
- Supply voltage range: 1.8–5.5 V
- 2 channel USIC (configurable to SPI, UART, IIC, IIS)
- LED brightness & color control module (BCCU)
- 2 x and 3 x Comparators
- Work as a temperature sensor
- The system contains real Time Clock and Watch dog Timer
- Pseudo Random Number Gererator
- Packages: VFQN/TSSOP
- Temperature range: -40 °C … 85 °C/105 °C
- Core frequency: 32[MHZ]
- Peripherals clock: 64[MHZ]
Target Applications:
Smart Lighting:
XMC™ microcontrollers help bring this new dimension into traditional LED lighting systems. With their Brightness and Color Control Unit (BCCU), XMC1200/1300/1400 series Products offer an industry-unique module for automatically controlling the dimming level and color of multi-channel LED lamps. XMC1200/1300/1400 series microcontrollers can also add DALI or DMX communication capability, facilitating advanced single-chip smart lighting solutions.
Besides LED driving, communication and housekeeping, XMC™ MCUs can also cover the SMPS functionality of an LED driver.
Key features of the XMC1000 family for smart lighting applications:
- Automatic brightness control (using high-frequency pulse density modulation) based on the ∑∆ principle enables completely flicker-free dimming through 9 output channels.
- Automatic exponential dimming and linear intensity changes make brightness or color changes appear smooth and natural to the human eye
- Integrated high-speed analog comparators for peak-current control and zero-crossing detection
| Parametrics | XMC1200 |
| A/D Input Lines (incl. FADC) | 6/8/10/12 |
| Additional Features | Temp. Sensor/BCCU, 3x ACMP, Temp. Sensor |
| CAN Nodes | 0 |
| Clock Frequency max | 32.0 MHZ |
| DMA Channels | 0 |
| DSP Functionality | no |
| Digital I/O Pins | 14/22/26/34 |
| EEPROM Emulation (Data-Flash) | yes |
| External Bus Interface | no |
| Fast Flash Programming | no |
| FlexRayTM | no |
| Floating Point Unit | no |
| I/O Operation Voltages | 1.8 V 5.5 V |
| Instruction Set Architecture | ARM® Cortex®-M0 (32-bit) |
| Instruction Width ([bits]) | 32/16 |
| Number of ADC Modules | 2.0 |
| On-chip Clock Generation | yes |
| On-chip Voltage Regulator | yes |
| Oscillator Watchdog | yes |
| Peripheral Control Processor | no |
| Power Mode | clock gating possible |
| Program Memory | 16.0/32/64/128/200 [KByte] |
| Qualification | Industrial |
| Real Time Clock | yes |
| Serial I/O Interfaces | 2 |
| Temperature | -40 to 85°C/125°C |
| Timed I/O Pins (PWM, CAPCOM) | 6/11/13 |
| Timer/Counter | 4 |
| Touch/LED Matrix Control | no |
| Type of Memory | Flash |
| Type of Serial I/O Interfaces | UART SPI ; I²C ; I²S |
| Watchdog Timer | yes |
AURIX™ Preferred Design Houses (PDH)
Click here to explore AURIX™ Preferred Design Houses ecosystem






