CYRS16B512-133FZMB
Overview
Infineon’s radiation tolerant, the CYRS16B and CYPT16B, serial NOR Flash family offers the industry’s highest performance, small footprint memory devices that are QML-V equivalent qualified
Our radiation tolerant NOR flash memories are low pin count, low power and offer flexibility, reliability and performance well beyond ordinary serial flash devices. The industry standard QSPI interface is high performance and simple to use with broad ecosystem support.
Summary of Features
- 512 Mb density
- QSPI / dual QSPI
- 50MHz SDR (read) clock rate
- 133MHz SDR (fast, dual, quad read) clock rate
- 66MHz DDR (quad read) clock rate
- 1000 program/sector erase endurance cycles
- 100-year data retention
- 0.30ms (typical) program time (256 Byte)
- 270ms (typical) sector erase time (64 KByte)
- 2.7 V to 3.6 V operating voltage range
- Low operating current (10 mA max)
- –55°C to +125°C military temperature grade
- 36-pin ceramic flat pack (CFP)
- Radiation performance
- TID:
- Unbiased = 125 Krad (read) / 50 Krad (write)
- Biased = 30 Krad (read) / 20 Krad (write)
- SEL: > 60 MeV.cm2/mg @ 85°C
- SEU: <1 × 10-16 upsets/bit-day
- SEUTH: > 28 MeV.cm2/mg (LET)
- SEFITH: > 60 MeV.cm2/mg (LET)
- For flight devices, order QML-V (equivalent) part number CYRS16B512-133FZMB
Potential Applications
- FPGA configuration image storage
- Microcontroller data and boot code storage
For more information please contact hirel-memory@infineon.com
Support