CYPT1643KV18-250GCMB
Infineon’s 144Mb Quad Data Rate (QDR®)-II+, CYRS164x and CYRS264x series, are high performance, synchronous pipelined SRAMs designed with Infineon’s RADSTOP™ technology. The 144Mb QDR®-II+ memories are available in x18/x36 and two-word/four-word data bus configurations, and optional on-die termination (ODT). Our QDR®-II+ provides low latency and random memory access capability ideal for high speed cache applications.
Infineon’s radiation hardened memories are QML-V certified, meeting the reliability and lifecycle demands of extreme environments. Our RADSTOPTM memory solutions enhance overall system computing limits while providing Size, Weight, and Power (SWaP) benefits and greater design flexibility.
Infineon’s state-of-the art RADSTOP™ technology is radiation hardened through proprietary design and process hardening techniques.
Features
- 144 Mb density, 8M x 18 with four-word burst mode (no ODT)
- 250MHz max frequency / 36 Gbps throughput
- Two independent unidirectional data ports for concurrent r/w transactions
- Double Data Rate (DDR) port
- Output impedance matching input (ZQ) matches the device outputs to system data bus impedance
- Memory core bit-interleaving to eliminate multi-bit errors
- 1.5 V to 1.8 V HSTL I/O signaling standards
- 1.7 V to 1.9 V operating voltage range
- –55°C to +125°C military temperature grade
- 165-ball ceramic CGA (CCGA)
- PROTOTYPE
- For flight devices, order QML-V part number 5962R1821404VXF
- Controller RTL IP cores with embedded EDAC are available for Xilinx and Microchip FPGAs
Dev kit available, to learn more: QDR®-II+ mezzanine board (P/N: CYDK-QDRII-NODT)
Key applications
- Radar (SAR, LiDAR)
- On-orbit image processing