CYPT1049DV33-12FZMB
Overview
Infineon’s FAST 4Mb asynchronous SRAM RAM family designed with Infineon’s patented RADSTOPTM technology is ideal for space as well as other harsh environment applications. The 4Mb Fast SRAM is a high-performance, low power SRAM organized as 512 Kwords by 8-bits.
Infineon’s radiation hardened memories are QML-V certified, meeting the reliability and lifecycle demands of extreme environments. Our RADSTOPTM memory solutions enhance overall system computing limits while providing Size, Weight, and Power (SWaP) benefits and greater design flexibility.
Features
- 4 Mb density, 512K x 8
- 12ns access times
- 3.0 V to 3.6 V operating voltage range
- –55°C to +125°C military temperature grade
- 36-pin ceramic flat pack (CFP)
- PROTOTYPE
- For flight devices, order QML-V part number 5962F1123501VXC
Key applications
- Buffer memory for FPGA payload processing
Support