Defense Memories
Overview
Defense Memory Portfolio
Defense nvSRAMs: Infineon’s defense-grade memory products portfolio consists of the world's most-reliable nonvolatile memory. The SRAM provides unlimited read and write cycles, while independent nonvolatile data resides in the highly reliable QuantumTrap cell. These products are designed and tested to withstand military operating temperature ranges and come in robust CERDIP packages.
| 256 Kb Defense Parallel nvSRAM |
1 Mb Defense Parallel nvSRAM |
|
| Density (Kb) |
256 |
1,024 |
| Access Time (ns) |
35 |
35 |
| Configurations |
32k x 8 |
128k x 8 |
| Temperature Range (OC) |
-55 to 125 |
-55 to 125 |
| Data Retention |
100 years |
100 years |
| Max. Operating VCCQ (V) |
5.5 |
5.5 |
| Min. Operating VCCQ (V) |
4.5 |
4.5 |
| QML Certification Level |
QML-Q |
QML-Q |
| Package |
32-pin ceramic DIP |
32-pin ceramic DIP |
Products
Support