Quad SPI Flash
Keep your code safe and critical systems running
Infineon offers a wide range of Quad SPI (QSPI) NOR flash memories based on industry-standard floating gate and proprietary MIRRORBIT™ technologies. The industry-standard Quad SPI interface is widely supported by the most widely used chipsets. For automotive applications, devices are available with AEC-Q100 qualification for temperatures up to +125°C and available in a wide range of densities and low-pin-count package options.
- MIRRORBIT™ technology
- Automotive AEC-Q100 qualification
- Double Data Rate (DDR)
- Execute in Place (XiP)
- Low supply voltage (1.8 V) options
- Error Checking and Correction (ECC)
- Advanced Sector Protection (ASP)
- Secured silicon region
Code storage in embedded systems
NOR flash is the ideal memory for code storage in embedded systems due to its fast random-read performance. This performance also supports Execute in Place (XiP) functionality which allows host controllers to execute code directly from the NOR flash memory without needing to first copy the code to a RAM. Higher levels of serial NOR memory performance have enabled Execute in Place (XiP) to be used in a wide variety of designs in many applications.
Widest range of AEC-Q100-qualified memories
Infineon offers the widest range of AEC-Q100-qualified serial NOR flash memory with support for temperatures up to +125°C. PPAP (Production Part Approval Process) support is available for automotive customers. Infineon complements all its products with world class quality and support.
Proprietary MIRRORBIT™ technology for highest-density designs
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR flash process technology and is optimal for high density devices. It stores two bits per cell and is the foundation for a broad range of Infineon parallel and serial NOR flash products.
Ensure long-term supply and support with Infineon's longevity program
Infineon’s flash memory product longevity program extends availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from date of production release. By selecting NOR flash products covered by the program, you benefit from peace-of-mind and a robust supply chain for critical memory devices. Learn more about longevity program.