SEMPER™ Secure NOR flash
Secured, safe, and easy to use
SEMPER™ Secure NOR flash delivers security, safety, and reliability to automotive, industrial, datacenter, and communication systems. Built on the proven SEMPER™ NOR flash architecture, these devices combine advanced security with industry-leading functional safety features to deliver the safety and reliability required for mission-critical applications.
- Remote attestation
- Secured boot
- Secured storage
- Customizable security regions
- Configurable access levels
- Hardware crypto engine
- AES-GCM, SHA-2, SHA-3 algorithms
- TCG DICE compliant secured boot
- Side-channel attack protection
- ISO 26262 ASIL-B compliant
- AEC-Q100 qualification
- Error Correction Code (ECC)
Follow the steps to get started today!
For full access to SEMPER™ Secure design files, join the SEMPER™ Secure Access Program. General information about SEMPER™ Secure is available to the public, but detailed design files are available to approved Access Program members. Register to gain access to full datasheets, design guides, reference designs, and sample code.
Industry-leading functional safety and best-in-class security
Customers rely on connected vehicles, smart factories, and systems that depend on safe and secured NOR Flash technology. Protecting critical data and user privacy, preventing component counterfeiting, and securing infrastructure are paramount. Embedded system designers must establish protection levels that are compliant with the latest security standards. They must protect device integrity and access, and manage the confidentiality, authenticity, and availability of code and data.
One of the primary targets of attackers is the Flash memory device, which stores boot code, security keys, and other critical data that are pivotal to the proper system functionality. SEMPER™ Secure Flash is built on the proven SEMPER™ NOR Flash architecture, combines advanced security with industry-leading functional safety and reliability, and is engineered to last a lifetime.
Solutions Hub (SDKs, kits and boards, IDEs, OS support)
SEMPER™ Solutions Hub provides all the necessary building blocks to successfully integrate SEMPER™ NOR Flash into your design, including:
- Software development kits
- Hardware development platforms
- Support for a variety of development environments
- Linux/U-Boot support
Visit the hub now to gain a time-to-market advantage.
Proprietary MIRRORBIT™ technology for highest-density designs
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR Flash process technology and is optimal for high density devices. It stores two bits per cell, and is the foundation for a broad range of Infineon parallel and serial NOR Flash products.
Ensure long-term supply and support with Infineon's longevity program
Infineon’s flash memory product longevity program extends availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from date of production release. By selecting NOR flash products covered by the program, you benefit from peace-of-mind and a robust supply chain for critical memory devices. Learn more about the longevity program
Pre-qualifed solutions and reference designs
Infineon works with chipset partners worldwide to qualify our memories with partner SoCs, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and speed time to market. To help you select recommended and qualified memory for your chipset, Infineon publishes chipset pairing guides. These spreadsheets map which Infineon memory products have been qualifed with which partner chipsets.