S25HS02GTDPBHV053
Overview
The S25HS02GTDPBHV053 is an advanced SEMPER™ NOR Flash Memory from Infineon's HS-T family. With a 2 Gbit density and utilizing Quad SPI interface, it offers a maximum Interface Bandwidth of 66 MByte/s. Operating voltage stands at 1.8 V with an Interface Frequency of 133 MHz for SDR and 66 MHz for DDR. Its package is identified as Infineon's PG-BGA-24 and uses the 2-Gb (DDP)/4-Gb (QDP) SEMPER™ Flash with Quad SPI, set at 1.8 V or 3.0 V.
Summary of Features
- Quad SPI
- Integrated critical safety features
- Error correction code
- 10+ years product availability
- 25 years of data retention
- SafeBoot and diagnostics
Benefits
- High-density storage: 2 Gbit density
- Rapid data transfer: 66 MByte/s interface bandwidth
- Nominal operating voltage: 1.8 V
- Industrial grade
Potential Applications
- Advanced automotive systems
- High-performance computing devices
- Industrial automation equipment
- Security and surveillance systems
- Telecommunication Infrastructure
Support