HYPERFLASH™
Overview
NOR Flash with HYPERBUS™ interface
HYPERFLASH™ NOR Flash memories deliver the performance required for embedded systems in automotive advanced driver assistance systems (ADAS), instrument clusters, and infotainment systems, factory automation, and networking routers and switches. They deliver read bandwidth of 333 MB/s across one-third the number of pins of parallel NOR Flash.
Power up instantly by rapidly delivering boot code stored in NOR Flash to the system microcontroller (MCU). Support high resolution displays by delivering pre-rendered images stored in NOR Flash to the graphics microcontroller (MCU). Display complex motion and graphics by rapidly delivering multiple images, e.g. the tachometer needle in digital instrument cluster.
- High performance: x8 interface operating at 166 MHz DDR (333 MB/s)
- Low pin count: 12-pin interface reduces BOM cost (compared to parallel NOR)
- Low power modes: supports deep power down (8 uA)
- Automotive qualified to AEC-Q100 Grade 1 (-40° C to +125° C)
Products
Partners
Support