NOR flash
Delivering safe, secured, and reliable NOR flash solutions for embedded systems
NOR flash subcategories
Collapse all subcategories Expand all subcategoriesInfineon's NOR flash products are meticulously architected and designed to ensure the highest levels of safety, reliability, and security. The longevity program offers assurance of long-term supply continuity, complemented by a zero-defects policy for exceptional quality. A comprehensive suite of design tools and support resources is available to streamline the design process and accelerate time-to-market. With a broad portfolio tailored for industrial, automotive, communications, and datacenter applications, Infineon's NOR flash memory provides a competitive edge for reliable performance under all conditions.
Ensure safety and security with Infineon’s NOR flash solution.
| Quad SPI | Octal SPI | HYPERBUS™ | Parallel | |
| Standard Flash | SEMPER™ Nano NOR Flash Standard SPI NOR Flash |
n/a | n/a | Parallel NOR Flash |
| Advanced Flash | n/a |
Safe and secured NOR flash solutions for embedded systems
Infineon NOR flash provides the utmost in safety and reliability, and is AEC-Q100 qualified, ASIL-B compliant, ASIL-D ready, and SIL-2 ready. Endurance flex architectures enable you to create partitions that are configurable for up to 1 million P/E cycles or 25 years of data retention, depending on workload needs. Parts are qualified for extreme temperature ranges, especially those in automotive and industrial environments.
Built on the same platform as other SEMPER™ products, SEMPER™ Secure is the first NOR flash to combine advanced security with industry-leading functional safety and reliability. It incorporates hardware security elements to protect your systems against cyber threats. An immutable root-of-trust provides secured boot, and key management enables remote firmware updates – secured from cloud to memory.
Uncover the potential of LPDDR flash technology in driving the evolution of next-generation automotive systems.
Enabling next generation automotive E/E architectures
SEMPER™ X1 combines an LPDDR interface with advanced NOR flash technology to create the world's first LPDDR flash. The LPDDR interface provides the bandwidth necessary for real time processing and is ideally matched with the underlying high-performance memory array. The result is an innovative execute-in-place solution that outperforms today's fastest xSPI NOR flash, and DRAM alternatives.
Experience product longevity with Infineon’s flash memory solutions.
NOR Flash - Longevity program
Our longevity program ensures ten-plus years of product availability and is backed by a long-term commitment to NOR. We operate to a zero-defects quality model to consistently deliver products that do not fail in manufacturing or in the field. Our complete solutions include all the building blocks you need to get to market faster: a robust set of chipset partners, production-grade drivers and sample code, kits and reference designs, and other tools and support resources.
Infineon minimizes disruptions to your business, giving you peace-of-mind in a supplier you can trust.
Proprietary MIRRORBIT™ technology for highest-density needs
Infineon’s advanced technologies deliver innovative features ranging from low-power to high performance with safety and security. An embedded processor creates a smart memory with advanced capabilities, and exclusive MIRRORBIT™ technology doubles the number of bits per cell for high-density memories. We continually invest in new technologies to meet your future safety, security, reliability, and performance requirements.
Explore the wide range of portfolio and gain a competitive advantage.
Memory Solutions Tech Forum – on demand sessions
Join our Memory Solutions Tech Forum, where industry and Infineon experts highlight new design trends and use cases enabled by Infineon Memory Solutions in automotive and industrial applications.
This forum is specifically designed for the design community, including system architects and design engineers. You gain valuable insights into addressing the challenges of increasing design complexities driven by multiple requirements. Furthermore, the sessions offer solutions to aid in reducing qualification effort, development cost, and time to market.