CY15B104QN-50SXA 4Mb 3.3V Automotive(A) 50MHz SPI EXCELON™ F-RAM in 8-pin SOIC
Overview
The EXCELON™ Auto CY15B104QN-50SXA is a 4Mb automotive grade non-volatile memory with advanced ferroelectric technology, ensuring reliable data retention for 151 years. Its fast write operations at bus speed and substantial endurance make it ideal for applications requiring frequent or rapid writes, offering substantial benefits as a hardware drop-in replacement, and incorporating unique ID features for enhanced traceability.
Summary of Features
- 4Mb F-RAM logically organized as 512K × 8
- Fast serial peripheral interface (SPI)
- Sophisticated write protection scheme
- Device ID and serial number
- Dedicated 256-byte special sector F-RAM
- Low-power consumption
- Low-voltage operation:VDD = 1.8 V to 3.6 V
- Automotive-A operating temperature: –40 °C to +85 °C
- AEC-Q100 grade 3 compliant
- 8-pin small outline integrated circuit (SOIC) package
- Restriction of hazardous substances (RoHS) compliant
Support