Schottkys diodes
Overview

Designed to meet stringent requirements of high reliability applications, Infineon IR HiRel power Schottkys are lightweight and offered in hermetically sealed packages. Forward voltage drop and reverse leakage current are optimized to minimize power loss and deliver the highest circuit efficiency for typical high frequency switching power supplies and resonant power converters.
Schottky quality screening levels include:
- Commercial off the shelf (COTS) with no QCI
- Source control drawing (SCD)
- Qualified IR List (QIRL) with TX, TXV and S level equivalent to MIL-PRF-19500 screenings, manufactured and tested on the same production line with the same flow as MIL-PRF-19500 DLA approved line
Full MIL-PRF-19500 quality conformance testing is available on source control drawings to JANTX, JANTXV and S levels.
Products
Highlights
Support