MIL-PRF-38535 covers screening requirements that all parts are submitted to as well as Quality Conformance Inspection consisting of one or more of Group A, B, C and D for acceptance of the design of the process and of the production lot. MIL-PRF-38535 applies to microelectronic circuits such as integrated circuits. For more information on MIL-PRF-38535 screening and quality conformance inspection, consult the DoD document or contact IR HiRel. |
|
MIL-PRF-38535 Screening Requirements for class level S and level B |
Test/Inspection |
Screening Level |
MIL-STD-883 Method |
Level B |
Level S |
Non-destructive bond pull |
- |
* |
2023 |
Internal visual inspection |
100% |
100% |
2010, condition B for class level B 2010, condition A for class level S |
Temperature cycling |
100% |
100% |
1010, condition C |
Constant acceleration |
100% |
100% |
2001, condition E |
External visual inspection |
100% |
100% |
|
Particle impact noise detection (PIND) |
- |
100% |
2020, condition A for class level S |
Serialization |
1 |
100% |
|
Preburn-in electrical parameters |
100% |
100% |
|
Burn-in |
100% 160 hours |
100% 240 hours |
1015 |
Interim electrical parameters |
- |
100% |
|
High temperature reverse bias (HTRB) |
- |
100% 72 hours |
1015, condition A or C |
Interim electrical parameters |
100% |
100% |
|
Percent defective allowable (PDA) calculation |
5% |
5% |
|
Final electrical test Static @ 25°C Static @ min and max temps Switching test @ 25°C |
100% 100% 100% |
100% 100% 100% |
|
Hermetic seal (fine and gross leak) |
100% |
100% |
1014 |
Radiography |
- |
100% |
2012 |
External visual inspection |
100% |
100% |
2009 |
|
* Process Monitor |
|
MIL-PRF-38535 Quality Conformance Inspection Requirements MIL-PRF-38535 Group A Electrical Testing |
Sub Group |
Parameters |
Quantity (accept number) |
1 |
Static tests at +25°C |
116 (0) |
2 |
Static tests at max. rated operating temp. |
116 (0) |
3 |
Static tests at min. rated operating temp. |
116 (0) |
4 |
Dynamic tests at +25°C |
116 (0) |
5 |
Dynamic tests at max. rated operating temp. |
116 (0) |
6 |
Dynamic tests at min. rated operating temp. |
116 (0) |
7 |
Functional tests at +25°C |
116 (0) |
8 |
Functional tests at max. & min. rated operating temp. |
116 (0) |
9 |
Switching tests at +25°C |
116 (0) |
10 |
Switching tests at max. rated operating temp. |
116 (0) |
11 |
Switching tests at min. rated operating temp. |
116 (0) |
|
|
MIL-PRF-38535 Group B Testing |
Sub Group |
Parameters |
Minimum Sample Size Quantity (accept number) |
1 |
Resistance to solvents |
3 (0) |
2 |
Bond strength: a. Thermocompression b. Ultrasonic c. Flip-chip d. Beam lead |
22 (0) Based on the number of wires |
Die shear test or stud pull |
3 (0) |
3 |
Solderability |
per MIL-PRF-38535 |
|
|
MIL-PRF-38535 Group C Testing |
Sub Group |
Parameters |
Quantity (accept number) |
1 |
Steady-state life test End-point electrical parameters |
45 (0) |
|
|
MIL-PRF-38535 Group D Testing |
Sub Group |
Parameters |
Quantity (accept number) |
1 |
Physical dimensions |
15 (0) |
2 |
Lead Integrity Seal (fine and gross) |
15 (0) |
3 |
Thermal Shock Temperature Cycling Moisture resistance Seal (fine and gross) Visual End-point electricals |
15 (0) |
4 |
Shock Vibration, variable frequency Acceleration Seal (fine and gross) Visual |
15 (0) |
5 |
Salt atmosphere Seal (fine and gross) Visual |
15 (0) |
6 |
Internal water vapor (cavity packages) |
3 (0) or 5 (1) |
7 |
Adhesion of lead finish |
15 (0) |
8 |
Lid torque |
5 (0) |
|
|