CY4606 - EZ-USB™ HX2LP High-Speed Low-Power USB 2.0 Compliant 4-Port Hub Solution
Overview
Infineon offers a complete reference design for developing a fixed-function, low-power 4-port USB 2.0 hub that is production ready.
- Compliance with USB 2.0
- 480/12/1.5-Mbps operation
- Low-power operation for bus-powered applications
- 2-port bus-powered keyboard hub support
- Fit/Form/Function Compatible with CY7C65640 & CY7C65640A TetraHub(TM)
- 8x8mm 56-lead QFN (quad flat no-lead) package
- Integrated components for lower BOM cost
- Individual or ganged port power switching and over current detection
- Dedicated LED ports
The EZ-USB HX2LP(TM) reference design kit includes:
- CY7C65630-based demonstration unit
- 5 VDC, 2.5A wall power supply
- USB cable
- Datasheet
- Design & Application Notes
- Hardware files
- Schematics
- Bill of Materials
- Gerber and OrCAD source files
Support


