VD_USB_CCG2_24W_ADAPTER
The CCG2 24W Power Adapter (PA) Board is receptacle based Type-C power adapter which supports outputs of 5V@3A, 9V@2.7A and 12V@2A. The major components on the board are Infineon’s EZ-PD™ CCG2 (CYPD2134-24LQXIT) controller and Dialog Semiconductor’s iW1782-00 AC-DC controller and iW671-00 Sync Rectifier.
The CCG2 device on the board handles USB Type-C interface and PD 2.0 whereas AC-DC power conversion, Over Current Protection (OCP) and Over Voltage Protection (OVP) are handled by Dialog Semiconductor’s iW1782-00 AC-DC controller, which supports universal AC input supply. The board hardware design files (schematic, bill of materials and board files) are readily available below for customers to reduce the design cycle.
Need help? Ask a question and find answers in the Infineon Developer Community.