TLE9845_APPKIT_N
TLE9845QX Application Kit with Low Side N-Channel MOSFETs
The TLE9845QX is part of our Embedded Power Product family. The TLE9845 Appkit N is designed to evaluate unidirectional brushed DC Motor applications. The two layers PCB is space and cost optimized to demonstrate an application near solution. The Application Kits include an application near Code example, with implemented fault-handling (Drain-Source-Monitoring, Over-Under-Voltage, Over-current).
Summary of Features
- Application near circuit (Motor connected to Battery)
- Overcurrent Protection (external lowside Shunt)
- Drain-Source-Monitoring (Differential Unit)
- USB-Communication and Debug-Interface (USB-Connector)
- Demo-Application Code and Graphical User Interface (GUI)
- LIN-PWM Example Code (PWM Genrator with GUI)
Infineon Embedded Power ICs are supported by a complete development tool chain provided by Infineon and third party vendors. The tool chain includes compilers, debuggers, evaluation boards, LIN low level drivers and configuration tools as well as variety of example software code.
For more information about the tool chain installation steps, watch our video "Toolchain Installation for Embedded Power ICs / TLE98xx".
| Toolchain Installation Steps | Company | Description | |
| STEP 1 | Download and Install |
|
|
| STEP 2 | Download Config Wizard |
![]() |
|
| STEP 3 | Download and Install |
![]() |
|
| STEP 4 | Download the SDK via µVision 5 Pack Installer (see step 1) |
|
|
*If you still need the Config Wizard V1, please follow the link.
Additional Tools for Design-in
Embedded Power ICs provide a built-in boot strap loader (BSL) for programming the system-on-chip devices over the built-in LIN transceiver or UART. The uIO Stick acts as an interface between the TLE98xx device and a PC. It handles the BSL protocols as well as the physical layers. A PC application (uIO BSL Tool) provides access to all BSL functions of the Embedded Power device.
-
The Micro Inspector (Pro) is a graphical visualization tool for embedded software based on Arm® Cortex®-M cores. It provides a simple & clean GUI where only relevant buttons & tabs are displayed. No programming knowledge is required. It provides a possibility to read & write the memory of embedded target processor during run time and offers a set of tool features (indicators & virtual controls) on graphical dashboards, which can be mapped to the memory locations.
-
Micro Inspector with a read-only view is free of charge and can be downloaded via the Infineon Toolbox.
-
Micro Inspector Pro offers the option to save your own dashboards. This version can be requested via our TAC and comes with a yearly fee of 399€/license.
Infineon recommends IHR and Vector as partners for LIN low level drivers (LLDs) - Reputed organizations in the field of automotive electronics
IHR and Vector are proven partners for drivers and driver configuration tools compatible with Infineon´s range of Embedded Power ICs, and support LIN specifications 1.3, 2.0 and 2.1. The offered solution provides a wide range of options for designers, with reliable testing specifications, intuitive operation, and diagnostic services.
Automotive Motor Control – Understandable
Welcome to our new training series “Automotive Motor Control - Understandable”. This series is aimed at all those who have something to do with electric motors and motor control in Automotive or want to get a first overview. The topics covered within the training have furthermore been tailored to auxiliary units such as pumps and fans.





