SPIDERPLUSMB_EVAL
Overview
Mother board to test devices of the SPIDER+ and SPIDER+ LED families.
SPIDERPLUSMB_EVAL mother board is used for testing devices of the SPIDER+ and SPIDER+ LED families. Most devices of these families are available on daughter boards that can be plugged into the mother board. This feature allows the testing of several device types with the same mother board by merely configuring its channels.
Summary of Features
- Easy channel configuration
- Integrated low-pass filters
- Visible status of the channels by means of blue LEDs
- Possibility to control devices with a dedicated graphic user interface
Benefits
- Easy device change system by use of daughter boards
- Several devices available on daughter boards, such as TLE75008-ESD, TLE75080-ESH, TLE75242-ESH, TLE75602-ESH and TLE75620-EST.
Potential Applications
- Design in support of SPIDER+/SPIDER+LED devices
- Body Control Module (BCM) and Power Distribution Box
- HVAC flap control
- Relay drivers
- LED lighting and Small Bulbs
Support