SHIELD_TLE9185V33 MOTIX™ BLDC Motor Control Shield and Evaluation Board with TLE9185QX V33 for voltage ranges from 3.8V to 28V
This evaluation board comes with one BLDC Motor Control IC of TLE9185QX V33. This Driver IC provides main functions such as a 3.3 V low-dropout voltage regulator, three half-bridges for BDLC motor control, one current sense amplifier and one 32 bit SPI interface. The device includes diagnostic and supervision features and is intended to operate with 3.3 V microcontrollers.
The purpose of this board is to provide a quick evaluation solution for costumers' lab assessments. The evaluation board offers a unique two in one solution. It can be connected via a UIO stick with the computer to evaluate its features via ConfigWizard (a graphical user interface) which can be found in the Infineon Toolbox. In addition, the evaluation board features an Arduino Shield interface for rapid prototyping.
Summary of Features
- Operating voltage range 3.8-28V with 3.3V compatible logic input
- Integrated reverse polarity protection with onboard EMC filter
- Three integrated half-bridges MOSFET (2 in 1 MOSFET package)
- 5 mΩ low-side current sense
- High-Power RGB led driven by integrated High-Side switches
- Onboard Back-EMF detection circuit and connector for HALL-sensor
Benefits
- 2 in 1 board with GUI & Arduino interface for evaluation and rapid prototyping
- 50% reduced internal operating current consumption
- Simplified & cost efficient ground network
- Smaller package size for area savings
- Very low quiescent current in sleep-mode
Potential Applications
- Fans
- Pumps
- Sunroof Module
- Transfer Case


