S6SAE100A00VA1001
Overview
Evaluation Board of S6AE101A, S6AE102A and S6AE103A Ultra Low Power Energy Harvesting PMIC for Indoor Light
The S6SAE100A00VA1001 is the tiny evaluation board for the ultra-low-power energy harvesting PMIC for indoor type solar cell, S6AE100A series. This evaluation board consists of three independent boards for S6SAE101A, S6SAE102A and S6SAE103A. This board is capable of supporting life extension of primary battery or becoming battery-less solution, and it is for evaluation of diverse power management functions used for wireless sensor network.
|
Board size: 19 mm × 11 mm for S6AE101A, 20.5 mm × 16 mm for S6AE102A, 23 mm × 16 mm for S6AE103A.
*1 It is recommended to connect more than six cells in series when solar cells are used.
*2 IC (U1,U2,U3) pin
*3 Min. value of power supply voltage depends on the output voltage setting
Support


