REF_LLC_500W_FULLGAN 500 W half-bridge full GaN LLC board for ultra-thin TV power supplies
Overview
The REF_LLC_500W_FULL GAN is a half-bridge LLC resonant DC-DC converter board, delivering 500 W at 22 V. With low profile, high switching frequency, and efficiency it is ideal for super thin OLED TVs. The design showcases a full GaN solution, with the CoolGaN™ Transistor 650 V G5 (IGLD65R110D2) used on the primary side and the CoolGaN™ Transistor 100 V G3 (IGC033S101), controlled by the XDPP1148-100B, on the secondary side.
Summary of Features
- 500 W at full output voltage range
- High peak efficiency (max. 96%)
- Low profile (Height 6 mm)
- Synchronous rectification
- 650 V and 100 V GaN transistors
Benefits
- DC-DC converter for OLED TV power supply
- Attractive business model for customers
- Easy installation inside TV (small size)
- Eliminate dummy load
List of Components:
Support