REF_CCG7SCF_120W_3C 120 W high-efficient three-port USB-C PD adapter using EZ-PD™ CCG7SCF and CCG7SC
Overview
The REF_CCG7SCF_120W_3C is developed for a 3-port USB-C PD adapter. It can be used to support optocoupler-based flyback converters or static DC input. There are feedback signals such as PWM and I2C on the board that can be used for efficiency-optimized control. The design is based on EZ-PD™ CCG7SCF which integrates dual channel USB-PD, DC-DC converter, and FETs and it is capable of doing power-sharing among the port with fault protections.
Summary of Features
- 3 ports USB-C PD adapter solution
- 100 W max power per port
- Configurable total power
- Dynamic load-sharing
- Multiport efficiency optimized control
- Feedback control through PWM and I2C
- Support PD 3.2 SPR with PPS
- BC1.2, QC5, AFC, UFCS, and Apple 2.4A
- Support moisture detection
- 3.3 - 21 V output voltage
- 5.5 - 24 V input voltage
- Firmware upgrade through CC
Benefits
- Meets DoE VI
- Efficiency optimized control
- No need external MCU
- Support field firmware upgrade
- PD 3.2 SPR PPS and AVS compliant
- Low standby power consumption
- Scalable USB-C PD multiport solution
List of Components
PD and DC-DC integrated controller IC (EZ-PD™ CCG7SCF and CCG7SC), DC-DC switch (IAUC45N04S6N070H), Bypass Switch (BSZ063N04LS6)
Support