REF_8KW_HFHD_PSU 8 kW high power density and high frequency PSU for AI datacenters and servers
Overview
REF_8KW_HFHD_PSU is a 8 kW complete Power Supply Unit for AI data centers. It features a peak efficiency of 97.5% 230 VAC including fan power consumption, and a 100 W/in3 power density. It features an inrush current limiting circuit with no electromechanical relays.
For additional information or requesting the board please register here.
Summary of Features
- 8 kW maximum output power
- 97.5 % peak efficiency at 230 VAC
- 96.5 % efficiency at 230 VAC
- 100 % of output load
- 40 x 73.5 x 450 mm including chassis
- 100 W/in3 power density
- 20 ms hold-up time @100% of output load
- Protection LLC primary & output currents
- AC input voltage brown-out protection
- UVP & OVP protections on output voltage
Benefits
- System solution using GaN, SiC and Si
- Highest efficiency and power density
- High power density planar transformer
- Re-rush current control
- Digital control for both converters
List of Components:
Potential Applications
- GPU
Videos
Support