REF_5QR1070AZ_33W1
Overview
The REF_5QR1070AZ_33W1 auxiliary SMPS reference design for refrigerator operates under a wide range input and has been developed with an offline SMPS application in mind. With dual isolated output, the +12V rail powering the relay while the +5V rail powering MCU and various sensors. Featuring the new ICE5QR1070AZ PWM quasi-resoant flyback CoolSET™ with 700V integrated MOSFET in DIP-7 package.
Summary of Features
- Isolated flyback topology with dual output
- Wide-range input from 85~300V AC
- Output #1: 12V/2.66A
- Output #2: 5V/0.2A
Benefits
- High efficiency with quasi-resonant switching
- Cost efficient solution for robust protection against line fault
Potential Applications
- Offline SMPS
- Adapter
- Main power for set-top-box, water/air purifier and TV
- Auxiliary power supply for aircon, refrigerator, server, PC power and audio
-
Application note reference design REF_5QR1070AZ_33W
Share 01_00 | Oct 06, 2017 | PDF | 5.67 mb
Support


