REF_5QR0680BG-1_42W1 REF_5QR0680BG-1_42W1 is a reference board using the latest CoolSET™ 5th Generation Quasi Resonant Plus ICE5QR0680BG-1 switching controller.
Overview
This 42 W auxiliary SMPS reference design configured in a flyback topology and is based on the ICE5QR0680BG-1, a member of Infineon’s latest CoolSET™ 5th Generation Quasi Resonant Plus family.
Thanks to the integrated 800 V MOSFET in DSO-12 package, such a design enables the deployment to unstable grid environments and increases system robustness.
Summary of Features
- Universal input: 85 ~300 VAC, 50/60 Hz
- Output 1: 12 V
- Output current 1: 3.41 A
- Output 2: 5 V
- Output current 2: 0.2 A
Benefits
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 800 V MOSFET
List of Components:
Support