REF_40VDC_1.5KW_SAW 40 V saw BLDC motor drive system solution for outdoor power equipment (OPE) rated up to 1.5 kW with sensorless FOC floating point firmware
Overview
Three-phase brushless DC motor drive powered designed for a 36 to 40 V battery pack capable of driving loads up to 1.5 kW and 25 Arms phase current. The control firmware uses advanced floating point sensorless field oriented control operating on Infineon's PSoC-C3 optimized for motor control applications. The board is optimized for thermal management and power density using OptiMOSTM 5 power devices.
Summary of Features
- Superior thermal resistance
- Floating point sensorless FOC control
- Supports alternative control schemes
- On board speed and direction controls
- On board braking control
- Supports motor control workbench tool
Benefits
- High efficiency (98% at full load)
- Optimized thermal management
- Full range of system protection
Potential Applications
- Gardening tools
- Outdoor power equipment
- Cordless Saw
List of components:
- 1EDL8011
- TLS203B0EJ V33
- 6ED2742S01Q
- ISC015N06NM5LF2ATMA1
- IQFH61N06NM5
- PSC3M5EDAFQ1

Support