REF-3W-IOT-COOLSET
Overview
3W 5V Flyback 180 to 265VAC <13mW standby power
Reference design off-line isolated power supply 3W 5V based on CoolSET™ ICE3RBR4765JG current mode controller.
Summary of Features
- 650V avalanche rugged CoolMOS™ with built-in startup cell
- Active Burst Mode (ABM)
- 65kHz internally fixed switching frequency
- Built-in soft start
- Auto restart protection mode for overload, open loop, V CC undervoltage, overtemperature and V CC overvoltage
- Built-in frequency jitter feature and soft driving for low EMI
- BiCMOS technology provides wide V CC range
Benefits
- Extremely low standby power (<13mW)
- Low output voltage ripple (<80mVpp)
- Small formfactor (50mm x 23.5mm x 14 mm (L x W x H)
Potential Applications
- Applications related to the Internet of Things (IoT)
- USB-power supply embedded in a wall plug
- Intelligent wall plug switched by wireless (with relay)
- Metering application
Diagrams
Support


