MOTEON_MOBILE_MTB The compact way of testing motors and electronics.
Overview
In motor development, flexible control and measurement adaptations are essential. The Mobile Motor Test Bench (mMTB) helps developers debug and verify software and hardware for motor control applications in a standardized, safe environment. The mMTB sets up quickly without compromising safety. It connects to a PC, integrating TraceBox, load motor, and power supply to test the motor and ECU, and attaches to an external load power supply (LPS).
Summary of Features
- 1x customer motor with 1x ECU
- DC voltage up to 60 VDC
- Current up to 50 A
- Max power of 1 kW for tests
- Optimal development support
- 768 W continuous power for load motor
Benefits
- Rapid MCTRL algorithm verification
- Signal analysis
- Root cause analysis
- Enables CI/CD for faster time-to-market
- Compact and robust design
- Safety design for office use
- Automated testing under 1 hour
- Reduces verification effort
- Tracing of system failures and bugs
- Enhanced test bench functionality
Potential Applications
- Automotive motor control 12V
- Roof control module
- lucSeat control
- Smart power closure module
- Smart window lift module
- Windshield wiper
- 48 V Systems for EVs & Mild Hybrids
- Multicopters and drones
- Power Tools
- Industrial drives
- Industrial robots
Support