KP467 SHIELD2GO The KP467 SHIELD2GO is a budget-priced evaluation board enabling the user to evaluate the pressure sensors included in the KP46x sensor family.
Overview
The compatible example software provided is designed enable fast prototyping by integrating KP46x pressure sensors in customized hardware setups.
The evaluation board package consists of the following components: KP467 SHIELD2GO board, pressure adapter: 3D printed adapter including silicone gasket, M2 screws & nuts for attaching the pressure adapter to the PCB, pneumatic fast connector for 6mm tubes, pin headers 2.54mm pitch.
Summary of Features
- Assembled with KP467 sensor
- Compatible with KIT_XMC14_2GO
- Example software provided @IDC
- Includes pressure fixtures
Benefits
- Easy-to-use example software
- Pre-calibrated sensor
Potential Applications
- Automotive barometric air pressure sensor (BAP)
- Automotive manifold air flow sensor (MAF)
- Automotive battery monitoring system (BMS)
- Automotive seat comfort system
- Industrial control
- Weather stations
- Altimeters
Support