KP EXTENSION BOARD
Overview
KP21x sensor stick with internal KP215 sensor. The KP MAP/ BAP evaluation board is an easy and ready to use tool to discover the capabilities of the Infineon KP pressure sensor family. The required software and promotional material is included in the integrated memory stick and can be downloaded right away. All features are implemented in a USB stick with a graphical user interface to manipulate and evaluate the sensor behavior.
Support