KIT_AK_INTOUCHCW
Overview
Color Wheel Application Kit
Order Nr.: KIT_AK_INTOUCHCW Price: 19,99 EUR Buy Online
THE KIT IS BUILD around Infineon’s new XC822 8-bit microcontroller and is a ready to use solution to adjust light color, saturation or brightness using a capacitive touch wheel and button as HMI. The application example code is loaded to the Flash memory of the microcontroller and can be accessed and modified with DAVE™ Bench - Infineon's free development tool chain. You can easily build up on this code and develop your own solution with fast time to market.
Summary of Features
- Flexible and ready to use control solution to adjust LED colors with a touch wheel
- XC822 microcontroller featuring capacitive touch and LED supply control
- Application example code for touch wheel / button and LED color control
- Documentation and Tools on CD-ROM
- DAVE™ Bench free development tool chain
- Product and application documentation
- USB I/F for power supply and programming access
Support