KIT_A2G_TC356TA_3V3_TRB
Order Nr.:KITA2GTC356TA3V3TRBTOBO1
Price: 449,- EUR
With this radar specific evaluation board fitted with an AURIX™ TC356TA, customers can connect through a dedicated Radar Interface an MMIC and quickly start to develop, evaluate and test a full radar application.
The board features various communication interfaces such as CAN FD, Gigabit Ethernet, SPI and FlexRay. It also gives access to all the digital and analog IOs available from the LFBGA-180_ADAS package of microcontroller.
A downloadable User Manual helps with the installation, use and configuration of the board and includes the schematics and the layout. ( see Documents section )
Summary of Features
Infineon’s TC356 ADAS AURIX™ 2G Controller in LFBGA-180_ADAS Package
- FlexRay™ 1) Transceivers
- High Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller
- 100mm x 160mm (EURO-Board)
Connectors:
The TC3X6 ADAS TriBoard offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 2 x 10-pin header for DAP and DAP_SCR
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B)
- 1 x 60pin (2x30) high speed connector for MMIC/RIF
- four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals – optional ETK connector
Components:
- Infineon’s Multi Voltage System Supply TLF3068xQVS01
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
- LED indicating safe state signal from TLF3068x
- LED indicating /HDRST (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
- 2 x Infineon’s High Speed CAN-Transceiver TLE9251VSJ
- Infineon’s LIN-Transceiver TLE 7259-3GE
- USB to UART bridge FT2232HL (FTDI)
- Integrated 10/100/1000M Ethernet Precision Transceiver RTL8211FI-CG (Realtek)
- 8 general purpose LEDs
- 2K I 2C Serial Eeprom with EUI-48™ 2) Node Identity (MICROCHIP)
- Reset switch
- Wakeup switch
- Generic switch
- 4-pin Dip switch
Potential Applications
- 77-79GHz Radar


