(EVAL) KIT HYBRIDPACK™ DSC S1
HybridKIT™ for HybridPACK™ DSC S1 Automotive Power Module (FF400R07A01E3_S6)
Summary of Features
The Evaluation Kit HybridPACKTM DSC is a main inverter system up to 50kW based on Infineon’s HybridPACK™ DSC S1 power module. It is designed to power 700V loads up to 400A. Customers can use it for a quick evaluation of power module performance and as a reference design.
The HybridPACK™ DSC S1 is a very compact double-sided cooled power module for achieving highest power density. Its half bridge configuration enables flexible inverter geometries. It is based on Infineon’s IGBT3 technology.
The Evaluation Kit HybridPACKTM DSC contains a cooler specifically designed by our partner company Boyd for efficient cooling of both sides of the the HybridPACK™ DSC. More information: https://www.boydcorp.com/company/infineon-dsc-cooling.html
Benefits
- Save design time
- Enable fast evaluation of the IGBT module
Potential Applications
- Hybrid and electric vehicles
- Motorcycles
- E-Bikes & Small E-Vehicles