EVAL_TDA38540_1VOUT_2P TDA38540's evaluation board optimized for Vout = 1.0 Vout
Overview
EVAL_TDA38540_1VOUT_2P evaluation board is intended for design engineers to fully evaluate the capabilities of TDA38540 in a dual phase, single output configuration. A user manual that describes the operation, schematic, and bill of materials (BOM) for theboard is also provided. Detailed application information for TDA38540 can be found in the dedicated datasheet.
Summary of Features
- Vin range from 3.0 to 17 V with ext Vcc
- Vout range of 0.6 V to 6.0 V
- Current mode control with fixed Fsw
- Standalone or stackable operation
- Programmable Fsw from 400 kHz - 2 MHz
- Sync to an external clock signal
- Voltage monitoring with PGOOD
- Comprehensive protection features
Benefits
- High efficiency and high power density
- Excellent noise and jitter performance
- Scalable up to 160 A, single output VR
- Stable and reliable VR
List of components:

Support